Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Nylon Reusable Ball Cable Ties Handwheels

 (2 product groups)


Mountable Beaded Cable Ties

Mountable Beaded Cable Ties are a type of cable ties that contain a mounting hole and can be attached to a surface, such as a wall or panel. The tie's beads provide several locking points, ensuring a firm grasp on the cables and preventing them from slipping or tangling.

They are simple to install and remove, aiming to arrange wires while reducing the risk of tripping hazards or accidental damage caused by unsecured cables. This product line is used in applications for data centres, industrial settings, and commercial settings.

  • Material: PA, PP
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB

Standard Beaded Cable Ties

Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.

One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.

  • Material: PA, PP, PE
  • Colour: Natural, Yellow, Red, Blue, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB,


Series Code :SR1818