Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Round Silicone Metric Threads High Temperature Masking Caps

 (4 product groups)


Easy Pull Masking Caps

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE/TPV – PIR Colour: Black Series Code: SR1026

Masking Washer Caps

Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.

  • Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.
  • Integrated washer masks of grounding and also provides edge protection.
  • Can also be inverted and used to plug holes.
Material: Silicone Colour: Grey, Natural, Purple, Yellow, Black, Red, Pink, Green Series Code: SR5756