Menu Search

We found 85 product types for Latches & Locks

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Latches & Locks


Stop Locks

This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.

Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.

They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.

  • Door Stops have exceptional shock absorption properties.
  • Stop Locks are used for light-weight applications not exposed to dynamic loads.
  • Used for external enclosures, generators, compressors, and industrial enclosures.
Material: NBR, Steel, Die Cast Zinc Colour: Black, Red Series Code:

Swell Latches

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Locks are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural


Series Code :SR5537

Telescopic Drawer Slides

Telescopic Drawer Slides consist of multiple interlocking rails that extend and retract in stages. This design allows drawers to open completely, providing full access to contents. The static load capacity is specified at the centre of the rails, through all mounting holes.

Made from high-strength materials, including cold-rolled steel and stainless steel that ensure durability, load-bearing capability, and resistance to wear and corrosion. They are designed to support weights ranging from 20 kg for light applications up to 200 kg for heavier industrial applications.

Please note: The slides are sold individually as single units.

  • Due to the materials used and the exposed ball bearing sections, these slides are primarily intended for internal, clean applications such as cabinetry, industrial storage systems, and automotive applications.
Material: 304 Stainless Steel, Blackened steel, Cold Rolled Steel Series Code: SRL2082, SRL2080, SRL2072, SRL2070, SRL2068, SRL2066, SRL2064, SRL2062, SRL2060

Telescopic Stays

These Telescopic Stays, are used in various applications to support and control the movement of lids on cabinets, chests, or storage boxes. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.

It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.

It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, cabinets or furniture.

  • Material: Steel, Stainless Steel, Carbon Steel
  • Colour: Silver

Thick Door Quarter Turn Latches - Wing Knob

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Series Code :SR5523

Thick Door Quarter Turn Locks

Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.

  • Seals to IP65 standard
  • Material: Die Cast Zinc Alloy
  • Finish: Chrome Plated

Tool Box Lock

These are mini budget cam locks

Ultra Thin Screw In

Ultra Thin Screw In Magnetic Catch are ideal for very tight areas. they are made from nickel-plated steel with a strong neodymium magnet.

Wire Loop Draw Latch & Strike

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

  • of 4