Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Nylon Ratchet Rivets

 (3 product groups)


Snap Rings - Nylon

Our range of Snap Rings are made from Nylon, and come in two different types; Snap Rings and Snap Ring Washers. Frequently used in combination with Ratchet Rivets (commonly known as Assembly Clips), when the compatible hole is 5.5mm in diameter.

When Snap Rings, also named Ratchet Rings, are used with Ratchet Rivet Clips, the fixing range is increased, and this enables the full rivet fixing length to be used. This combination is ideal for joining very thin applications.

The Snap Ring Washer, also named Ratchet Washers, can be used together with both a Snap Ring and Ratchet Rivet - this results in greater surface support for softer materials and for larger hole sizes. This combination is suitable for rotating applications.

  • Operating Temperature: -40C up to 85C
  • Available in various colours; Natural, Black, Yellow, Blue, Grey and Red.

Snap-Together Rivets - Male/Female Push

Two part Push Clips featuring male and female pieces that form to hold flat panels together. The two rivets have teeth that grip to each other for quick and easy fastening that leaves a smooth appearance on both sides. Made from Nylon 6/6, the fastener features low profiles on both sides of the assembly.

  • Colours Include: Black and White
  • Resistant to corrosion, oil, abrasion and most chemicals.

Snap-Together Rivets - Male/Female Ratchet

Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.

The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colours include; Natural, Black, White and High Clarity (Transparent).


Series Code :SR1990