Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Nylon PCB Spacers

 (29 product groups)

Nylon PCB spacers provide notable electrical insulation, resistance to chemicals, and minimal moisture absorption. These properties make nylon spacers a popular choice in various electronic applications, offering several benefits such as:

  • Electrical Insulation: Nylon is an insulating material, which helps prevent electrical conductivity between the PCB and the mounting surface. This insulation is crucial in preventing short circuits and electrical malfunctions.
  • Corrosion Resistance: Nylon is resistant to corrosion, making it suitable for use in various environmental conditions. This resistance ensures longevity and reliability in electronic assemblies, particularly in humid or corrosive environments.
  • Mechanical Stability: Nylon spacers provide mechanical stability and support for the PCB. They help maintain the correct alignment and spacing between the board and other components, preventing bending, warping, or damage due to mechanical stress.
  • Vibration Damping: Nylon has some inherent flexibility, which allows it to absorb and dampen vibrations. This property is beneficial in applications where vibration could potentially damage components or affect performance.
  • Lightweight: Nylon is lightweight compared to metal alternatives, which can reduce overall weight in electronic assemblies. This can be advantageous in applications where weight is a concern, such as aerospace or automotive electronics.
  • Cost-Effective: Nylon spacers are generally more cost-effective compared to metal spacers or other alternatives. This affordability makes them a practical choice for mass-produced electronic devices.
  • Ease of Installation: Nylon spacers are often easy to install, requiring minimal tools and effort. They can be quickly mounted using screws or adhesive, saving time during assembly.
  • Non-Conductive: Nylon is non-conductive, meaning it does not conduct electricity. This property ensures that there is no interference or short circuits caused by the spacer material itself, enhancing the overall reliability of the electronic system.

Self Adhesive PCB Supports

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Self Retaining Spacer

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Snap-fit Spacer

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Threaded Spacers

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

  • of 2