Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Nylon Barbed Rivets Plastic Rivets

 (2 product groups)


Push-In Rivets - Double-ended Fir Tree

Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the centre, so that no fastener head is visible.

The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.

More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating


Series Code :SR1913

Push-in Rivets - Barbed

Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable