For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(9 product groups)
The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
Series Code :SR1734
These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
IP67 Grommets provide a dust and watertight seal. They are suitable for external applications. Acting as a blanking plug until a cable is installed. They can withstand vibrations.
This range of conduit fittings is available in plastic and metal options. They are a two-part fitting comprising of shell and body. There is also a choice between a Fixed External Thread Fitting and Swivel External Thread Fitting.
Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue