Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Round Nylon Push Fit Cabinet Stoppers

 (2 product groups)


Push Fit Bumpers & Rubber Feet - Bumper Feet

Push In Rubber Feet, commonly known as Bumper Feet, Rubber Bumpers or Rubber Feets, have a variety of uses, such as; rubber feet for chairs, glides, bumpers, slides, rubber bump stops, and more - for a range of applications.

Also known as Rubber Push; these Push In Feet have a simple but secure push fit design that holds the rubber foot firmly in place, helping to protect surfaces from contact.

Our Rubber Foot range is available in a choice of materials, including; Low-Density Polyethylene (LDPE) and Polyvinyl Chloride (PVC). As such, our Push In Rubber Feet benefit from flexibility and are lightweight. These Rubber Bumper Feet are ideal for low temperature environment. They are tough, and have excellent corrosion resistance.

  • Colours: Black and Transparent (Clear)

Push Fit Bumpers & Rubber Feet - Bumper

Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.

These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.

The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.

  • Operating Temperature: -40C up to 150C.