Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Silicone Push Fit Self Adhesive Office and Retail Furniture

 (2 product groups)


Push Fit Bumpers & Rubber Feet - Bumper

Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.

These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.

The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.

  • Operating Temperature: -40C up to 150C.

Push Fit Feet

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573 ,SR5797, SR5798, SR5802