Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

ANSI LDPE Raised Face Flange Protectors

 (1 product group)


Raised Face Studded Flange Protectors

Raised Face Studded Flange Protectors provide comprehensive coverage and bore protection for high-pressure applications, during handling, storage, and transportation. Designed to fit securely over the flange, protecting the elevated face from damage related to impact, abrasion, or corrosion.

A studded design adds an extra layer of security by interlocking with the bolt holes, preventing the protectors from dislodging during handling. This feature offers superior protection even in harsh conditions.

Used in industries such as oil and gas, chemical processing, petrochemical, and water treatment where maintaining the integrity of flange connections is critical.

  • Essential for preventing damage to critical sealing surfaces, ensuring the integrity of flange connections.
  • Made from polymer, this range includes solutions that protect against SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LDPE, PE Colour: Black, Blue Series Code: SR1355