Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

RoHS Standard

 (3 product groups)


Leaf Hinges - Screw On

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver

Leaf Hinges - Screw & Stud

This collection of Leaf Hinges has a leaf-style design that provides a large contact area, for increased stability and load distribution. Unlike typical hinges, a screw and stud fastening system is used to ensure easy and secure installation on doors, panels and enclosures.

The screw offers a secure attachment, while the stud adds reinforcement, making them excellent for applications requiring regular usage and long-term dependability.

Commonly used in heavy-duty doors, machinery enclosures, access panels and automotive assemblies.

  • Can withstand the harsh operating conditions of generators.
Material: Stainless Steel, Steel, Zinc Alloy, Polyamide, Die Cast Zinc Alloy, PA Colour: Steel, Silver, Black, Chrome Series Code: SR4599, SR5506, SR5507

Leaf Hinges - Stud Mount

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

Series Code :SR5330