Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Screw On

 (23 product groups)


PCB Mounting Block

Our PCB mounting hardware range includes these Mounting Blocks that are made from Natural Nylon 6/6.

PCB Mounting Blocks are a useful component for the mounting of printed circuit boards and small panels, at a right angle within equipment. The nylon PCB Mounting Block is a quick and easy replacement for an aluminium PCB Bracket, and provides secure mounting.

  • UL94 V0 flame rated options available

Machine Mounts - Anti Vibration

Anti-vibration Machine Mounts absorb shock and reduce noise as well as providing good adhesion to the floor. These mounts are ideal for use as feet for machinery and conveyors.

Side Mount Hinges

Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost lower security alternative

Adjusters - Level Mount

Adjusters - Level Mount adjust to uneven surfaces and level machine tools, electronic racks, and similar applications.

Adjustable T Handle - Flush Mount

This range of T Handles are best suited for large door cabinet panels. The stainless steel material and IP65 rating make these heavy duty locks suitable for hazardous environments.

Stud Mount Levelling Feet - Plastic Swivel Base

Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Levelling Feet - Stud Mount/Swivel Base/Plastic

Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Series Code :SR1569

Stud Mount Levelling Feet - Plastic Rigid Base

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Stud Mount Levelling Feet - Metal Rigid Base

Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Torque Hinges - Dual Axis

These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.

Vertical Card Guides

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRVMCGN

Levelling Feet - Bolt Down/Low Profile

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Leaf Hinges - Screw On

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver

Screw In Magnetic Catches - Plastic Casing

Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.

Screw In Magnetic Catches - Metal Casing

Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.

Series Code :SR5428

Concealed Hinges - Screw-on

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Machine Feet - Premium

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Screw On Glides

Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.

  • 4.5mm diamter screw hole
  • Non threaded and threaded centre options
  • Colours: Natural and Black.

Magnetic Touch Latches

Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.

Spring Loaded Slide Latches

Our Spring Latch range is suitable for wood and metal applications. Easy to install, they feature single hole mounting on frame and door.

Our Slam Latches are a type of Spring Loaded Bolt Latch or Slide Latch; they are mechanical closure devices that enable drawers, doors and cabinets, across a host of applications, to be pushed or slammed shut securely. These slide latches are ideal for utility boxes, sliding doors, or indeed any application that requires levels of force when closing.

Our Spring Door Latch range also has Spring Loaded Latches featuring nose up or nose down options, as well as Spring Lock Latches with or without a stud.

  • Materials: Zinc Plated Steel and Stainless Steel AISI 304.

Document Holders

Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.

  • Material: ABS, Polystyrene
  • Colour: Grey

Counter Plates

Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required

Magnetic Catches - Recessed

Our range of recessed magnetic catches are perfect for use where a flush finish is required - They not only look good but deliver many functional benefits such as ease of application and added safety.