Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

ASME Plastic Self Adhesive Key Hole Rail Mount

 (2 product groups)


Adhesive Full Face Flange Protectors

Adhesive Full Face Flange Protectors feature a peel-and-stick design for easy application. They bond securely and leave no residue. Meets ANSI B1 and ASME B16.47 requirements. They are rated at 150 lb.

  • Full Face Flange Protectors are adhesive backed, with an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Meets ANSI B16.5 and ASME B16.47 specification, with a 15 pound (lb) rating.
Material: PE Colour: Black Series Code: SR1373

Adhesive Raised Face Flange Protectors

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

  • Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Suitable for DIN and ANSI flange specifications.
Material: Rubber Colour: Black Series Code: SR1361