Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

IP rated Push Fit Self Adhesive Adhesive

 (2 product groups)


Body Plugs

Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.

  • Act as a protective barrier, preventing dust, dirt, moisture, and other contaminants.
  • Used in various applications, including automotive, industrial equipment, and machinery.
  • It can withstand temperatures ranging from -40C to 135C.
Material: TPR, TPE, Silicone Colour: Black Material Flammability Standard: , UL94 HB, UL94 V-0Series Code: SR1851, SRBP, SRLTP

Vent Plugs

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866