Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Rubber Push Fit Self Adhesive Key Hole Male Threaded Stud Appliances

 (4 product groups)


Anti-Slip Self Adhesive Pads

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Push Fit Bumpers & Rubber Feet - Bumper

Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.

These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.

The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.

  • Operating Temperature: -40C up to 150C.

Push Fit Bumpers & Rubber Feet - Bumper Feet

Push In Rubber Feet, commonly known as Bumper Feet, Rubber Bumpers or Rubber Feets, have a variety of uses, such as; rubber feet for chairs, glides, bumpers, slides, rubber bump stops, and more - for a range of applications.

Also known as Rubber Push; these Push In Feet have a simple but secure push fit design that holds the rubber foot firmly in place, helping to protect surfaces from contact.

Our Rubber Foot range is available in a choice of materials, including; Low-Density Polyethylene (LDPE) and Polyvinyl Chloride (PVC). As such, our Push In Rubber Feet benefit from flexibility and are lightweight. These Rubber Bumper Feet are ideal for low temperature environment. They are tough, and have excellent corrosion resistance.

  • Colours: Black and Transparent (Clear)

Self Adhesive Stick On Discs

Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.

  • Available in various diameter sizes
  • Is removable.


Series Code :SR1577