Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

IP rated TPE

 (2 product groups)


Body Plugs

Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.

  • Act as a protective barrier, preventing dust, dirt, moisture, and other contaminants.
  • Used in various applications, including automotive, industrial equipment, and machinery.
  • It can withstand temperatures ranging from -40C to 135C.
Material: TPR, TPE, Silicone Colour: Black Material Flammability Standard: , UL94 HB, UL94 V-0Series Code: SR1851, SRBP, SRLTP

Standard Open Grommets

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.