This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.
The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.
This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Minimum Panel Thickness | Material | Finish | Maximum Panel Thickness | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $5.4677 - $6.0584 | Request the lead time here |
1.654 in
42.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.157 in
4.0 mm
|
|
||
| $2.4553 - $2.7205 | Request the lead time here |
0.882 in
22.4 mm
|
0.039 in
1.0 mm
|
|
Black Powder Coating
|
0.315 in
8.0 mm
|
|
||
| $24.7476 - $27.4211 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
Stainless Steel
|
Raw
|
0.197 in
5.0 mm
|
8.0 mm Triangle Key
|
||
| $4.4317 - $4.9104 | Request the lead time here |
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
|
Black Powder Coating
|
0.197 in
5.0 mm
|
|
||
| $14.5877 - $16.1636 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
8.0 mm Square Key
|
||
| $2.4232 - $2.685 | Request the lead time here |
0.941 in
23.9 mm
|
0.039 in
1.0 mm
|
|
Black Powder Coating
|
0.157 in
4.0 mm
|
|
||
| $14.5851 - $16.1608 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
8.0 mm Triangle Key
|
||
| $13.2125 - $14.6399 | Request the lead time here |
|
0.039 in
1.0 mm
|
Stainless Steel
|
Raw
|
0.197 in
5.0 mm
|
|
||
| $1.3482 - $1.4939 | Request the lead time here |
0.65 in
16.5 mm
|
0.039 in
1.0 mm
|
Steel
|
Bright Chrome Plating
|
|
8.0 mm Triangle Key
|
||
| $2.9115 - $3.2261 | Request the lead time here |
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
4.0 mm Double Bit Key
|
||
| $3.8313 - $4.2452 | Request the lead time here |
1.339 in
34.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
8.0 mm Square Key
|
||
| $5.2779 - $5.8481 | Request the lead time here |
1.319 in
33.5 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.472 in
12.0 mm
|
Slotted Key
|
||
| $5.7132 - $6.3304 | Request the lead time here |
1.969 in
50.0 mm
|
|
|
Bright Chrome Plating
|
|
7.0 mm Square Key
|
||
| $16.7172 - $18.5232 | Request the lead time here |
1.634 in
41.5 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
|
||
| $24.3691 - $27.0018 | Request the lead time here |
1.102 in
28.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.394 in
10.0 mm
|
8.0 mm Square Key
|
||
| $4.1178 - $4.5626 | Request the lead time here |
1.28 in
32.5 mm
|
0.039 in
1.0 mm
|
|
Black Powder Coating
|
0.315 in
8.0 mm
|
8.0 mm Square Key
|
||
| $2.5844 - $2.8636 | Request the lead time here |
0.669 in
17.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
10.2 Triangular Insert
|
||
| Request the lead time here |
1.024 in
26.0 mm
|
0.039 in
1.0 mm
|
|
|
0.591 in
15.0 mm
|
7.0 mm Square Key
|
|||
| $2.5451 - $2.82 | Request the lead time here |
0.807 in
20.5 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
8.0 mm Triangle Key
|
||
| $2.5087 - $2.7797 | Request the lead time here |
0.807 in
20.5 mm
|
0.039 in
1.0 mm
|
|
Chrome Plated
|
0.197 in
5.0 mm
|
4.0 mm Double Bit Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue