Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Thumb Screws Screws

 (7 product groups)


Knurled Thumb Screws - Slotted/Plastic

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Nylon Knurled Oval Head Thumb Screws

These Knurled Oval Head Thumb Screws are used in applications where there is a need for secure and reliable tightening without using tools. The oval head and knurled textured surface are designed to provide a secure grip and allow for easy tightening and loosening by hand.

They are lightweight due to their material and are resistant to corrosion, vibration, and wear. Often used in electronics, automotive and medical industries.

  • Material: Nylon
  • Colour: Natural

Nylon Knurled Round Head Thumb Screws

These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage.

It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.

  • Material: PA, Nylon
  • Colour: Natural, Black

Nylon Wing Head Thumb Screws

Wing Head Thumb Screws give additional leverage and grip while tightening. Designed to make manual twisting easier. The wings head allows for manual screw twisting, allowing for simple adjustment or removal without the use of extra equipment.

It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.

  • Material: Nylon
  • Colour: Natural

Thumb Screw Knobs - Flowerette

Thumb Screw Knobs - Flowerette are an innovative and user-friendly solution for quick and easy adjustments in various applications. These knobs are designed with a unique flowerette pattern, offering enhanced grip and control. With their distinct characteristics and numerous benefits, Thumb Screw Knobs - Flowerette are widely utilized in industries such as electronics, woodworking, and machinery.

One of the key characteristics of Thumb Screw Knobs - Flowerette is their ergonomic design. The flowerette pattern on the knob surface provides a comfortable and secure grip, allowing for effortless tightening and loosening. The knobs are manufactured from durable materials, such as high-quality plastic or metal, ensuring long-lasting performance. Additionally, Thumb Screw Knobs - Flowerette feature a thumb screw design, enabling quick and convenient adjustments without the need for additional tools. This user-friendly design saves time and enhances productivity in various applications.

  • Material: Acetal
  • Colour: White, Red, Green, Blue, Black

Thumb Screw Knobs - Round

Thumb Screw Knobs - Round are a versatile and user-friendly solution for fast and easy adjustments in various applications. These knobs feature a sleek and round design, providing a comfortable grip and effortless control. With their unique characteristics and numerous benefits, Thumb Screw Knobs - Round are widely used in industries such as automotive, furniture, and DIY projects.

One of the main characteristics of Thumb Screw Knobs - Round is their ergonomic design. The round shape fits comfortably in the hand, allowing for easy tightening and loosening. The knobs are constructed from durable materials, such as high-quality plastic or metal, ensuring long-lasting performance. Additionally, Thumb Screw Knobs - Round are designed with a thumb screw mechanism, eliminating the need for additional tools and enabling quick adjustments on the go. This user-friendly feature saves time and increases productivity across a range of applications.

  • Material: Acetal, Nylon
  • Colour: White, Red, Green, Blue, Black, Natural

Thumb Screw Knobs - Wing

Thumb Screw Knobs - Wing are an innovative and practical solution for quick and easy adjustments in various applications. These knobs feature a unique wing design, providing enhanced grip and effortless control. With their distinctive characteristics and numerous benefits, Thumb Screw Knobs - Wing are widely used in industries such as machinery, electronics, and woodworking.

One of the main characteristics of Thumb Screw Knobs - Wing is their ergonomic and user-friendly design. The wing-shaped protrusions on the knob provide a larger surface area for gripping, allowing for easy tightening and loosening. The knobs are crafted from durable materials, such as high-quality plastic or metal, ensuring long-lasting performance. Additionally, Thumb Screw Knobs - Wing are designed with a thumb screw mechanism, enabling tool-free adjustments and saving valuable time. These features make them a convenient choice for professionals and enthusiasts alike.