Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Round Nylon Push Fit Sheet Metal Plugs

 (3 product groups)


Blanking Plugs

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Solid Locking Plugs

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Vented Locking Plugs

Vented Locking Plugs are cutting-edge plugs that offer a secure and reliable sealing solution with an added advantage of venting capabilities. These plugs are designed to excel in environments where pressure differentials or temperature variations may occur, making them an ideal choice for industries such as HVAC, aerospace, and manufacturing. With their unique characteristics and numerous benefits, Vented Locking Plugs provide an innovative solution to seal openings while allowing controlled ventilation.

One of the main characteristics of Vented Locking Plugs is their dual functionality. These plugs feature a locking mechanism that ensures a secure and tight fit, preventing accidental removal or dislodgement. The locking mechanism provides a reliable seal, protecting equipment or systems from dust, debris, and moisture ingress. Additionally, Vented Locking Plugs are designed with integrated venting features, allowing controlled airflow while maintaining the sealing integrity. This venting capability is crucial in applications where pressure differentials or temperature variations need to be regulated, preventing damage or malfunctions.

  • Material: Nylon, PA
  • Colour: Natural, White, Black
  • Material Flammability Standard: UL94 V-2