Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.
Material: Rubber Colour: Black Series Code: SR1361
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Pipe Size | T | OD | View | |
---|---|---|---|---|---|---|
£ 0.9699 - £ 2.9964 | Request the lead time here |
|
0.059 in
1.5 mm
|
3.465 in
88.0 mm
|
||
£ 16.9396 - £ 36.1913 | Request the lead time here |
|
0.059 in
1.5 mm
|
12.126 in
308.0 mm
|
||
£ 1.7509 - £ 3.752 | 90 In stock |
|
0.059 in
1.5 mm
|
6 in
152.4 mm
|
||
£ 12.0859 - £ 24.0754 | Request the lead time here |
|
0.059 in
1.5 mm
|
14.016 in
356.0 mm
|
||
£ 4.9332 - £ 10.5525 | Request the lead time here |
|
0.059 in
1.5 mm
|
7.165 in
182.0 mm
|
||
£ 0.2654 - £ 1.0135 | 480 In stock |
|
0.059 in
1.5 mm
|
1.417 in
36.0 mm
|
||
£ 6.6702 - £ 14.2524 | Request the lead time here |
|
0.059 in
1.5 mm
|
8.78 in
223.0 mm
|
||
£ 108.9892 - £ 149.4554 | 1 In stock |
|
0.059 in
1.5 mm
|
27.559 in
700.0 mm
|
||
£ 0.5989 - £ 1.8265 | Request the lead time here |
|
0.059 in
1.5 mm
|
2.677 in
68.0 mm
|
||
£ 0.2654 - £ 1.308 | Request the lead time here |
|
0.059 in
1.5 mm
|
1.772 in
45.0 mm
|
||
£ 2.7375 - £ 7.3998 | 73 In stock |
|
0.059 in
1.5 mm
|
6.22 in
158.0 mm
|
||
£ 65.5213 - £ 97.9433 | Request the lead time here |
|
0.059 in
1.5 mm
|
21.26 in
540.0 mm
|
||
£ 30.4747 - £ 65.1392 | Request the lead time here |
|
0.059 in
1.5 mm
|
17.126 in
435.0 mm
|
||
£ 12.7151 - £ 32.4653 | 24 In stock |
|
0.059 in
1.5 mm
|
15.157 in
385.0 mm
|
||
£ 3.9326 - £ 11.1518 | 30 In stock |
|
0.059 in
1.5 mm
|
8.346 in
212.0 mm
|
||
£ 4.2384 - £ 8.7026 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
||
£ 33.2818 - £ 56.5408 | 5 In stock |
|
0.059 in
1.5 mm
|
16.339 in
415.0 mm
|
||
£ 1.5841 - £ 3.5956 | 544 In stock |
|
0.059 in
1.5 mm
|
3.74 in
95.0 mm
|
||
£ 34.0322 - £ 72.7474 | 20 In stock |
|
0.059 in
1.5 mm
|
18.504 in
470.0 mm
|
||
£ 1.5147 - £ 3.2309 | Request the lead time here |
|
0.059 in
1.5 mm
|
4.134 in
105.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue