Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 7.406 - £ 8.2043 Request the lead time here
8.0
100.0
£ 24.1074 - £ 26.7151 Request the lead time here
8.0
550.0
£ 29.4469 - £ 32.6311 Request the lead time here
10.0
550.0
£ 20.2758 - £ 22.4666 Request the lead time here
10.0
350.0
£ 14.1647 - £ 15.6991 Request the lead time here
8.0
250.0
£ 62.6634 - £ 69.4398 Request the lead time here
8.0
1350.0
£ 72.757 - £ 80.6154 Request the lead time here
8.0
1650.0
£ 15.8499 - £ 17.5617 Request the lead time here
8.0
300.0
£ 28.9502 - £ 32.0812 Request the lead time here
8.0
700.0
£ 22.2271 - £ 24.6307 Request the lead time here
8.0
500.0
£ 66.0427 - £ 73.1739 Request the lead time here
8.0
1450.0
£ 77.8038 - £ 86.2121 Request the lead time here
8.0
1800.0
£ 9.6767 - £ 10.7233 Request the lead time here
10.0
150.0
£ 32.2497 - £ 35.7266 Request the lead time here
10.0
650.0
£ 79.489 - £ 88.0747 Request the lead time here
8.0
1850.0
£ 64.9784 - £ 72.0031 Request the lead time here
10.0
1150.0
£ 26.4047 - £ 29.2607 Request the lead time here
12.0
400.0
£ 69.972 - £ 77.5288 Request the lead time here
12.0
1050.0
£ 13.4994 - £ 14.954 Request the lead time here
12.0
200.0
£ 30.1831 - £ 33.4382 Request the lead time here
12.0
500.0
  • of 18
Shaft 8.0 100.0 +0,-9 Aluminium

20333522

Price Range
£ 8.2043 - £ 7.406

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 550.0 +0,-9 Aluminium

20333614

Price Range
£ 26.7151 - £ 24.1074

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 550.0 +0,-9 Aluminium

20333997

Price Range
£ 32.6311 - £ 29.4469

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 350.0 +0,-9 Aluminium

20333959

Price Range
£ 22.4666 - £ 20.2758

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 250.0 +0,-9 Aluminium

20333553

Price Range
£ 15.6991 - £ 14.1647

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1350.0 +0,-9 Aluminium

20333768

Price Range
£ 69.4398 - £ 62.6634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1650.0 +0,-9 Aluminium

20333829

Price Range
£ 80.6154 - £ 72.757

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 300.0 +0,-9 Aluminium

20333560

Price Range
£ 17.5617 - £ 15.8499

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 700.0 +0,-9 Aluminium

20333645

Price Range
£ 32.0812 - £ 28.9502

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 500.0 +0,-9 Aluminium

20333607

Price Range
£ 24.6307 - £ 22.2271

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1450.0 +0,-9 Aluminium

20333782

Price Range
£ 73.1739 - £ 66.0427

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1800.0 +0,-9 Aluminium

20333850

Price Range
£ 86.2121 - £ 77.8038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 150.0 +0,-9 Aluminium

20333911

Price Range
£ 10.7233 - £ 9.6767

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 650.0 +0,-9 Aluminium

20334017

Price Range
£ 35.7266 - £ 32.2497

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1850.0 +0,-9 Aluminium

20333867

Price Range
£ 88.0747 - £ 79.489

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1150.0 +0,-9 Aluminium

20334109

Price Range
£ 72.0031 - £ 64.9784

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 400.0 +0,-9 Aluminium

20334345

Price Range
£ 29.2607 - £ 26.4047

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1050.0 +0,-9 Aluminium

20334468

Price Range
£ 77.5288 - £ 69.972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 200.0 +0,-9 Aluminium

20334307

Price Range
£ 14.954 - £ 13.4994

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 500.0 +0,-9 Aluminium

20334369

Price Range
£ 33.4382 - £ 30.1831

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000