These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3468, SRR3467, SRR3466, SRR3461, SRR3460
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d4 | Thread hand | d1 | l1 ±0.3 | Material | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 12.6582 - £ 18.0759 | Request the lead time here |
M8
|
19.3
|
Right Hand
|
13.0
|
30.0
|
303 Stainless Steel
|
13.0
|
||
| £ 47.7462 - £ 68.2137 | Request the lead time here |
M16
|
30.0
|
Left Hand
|
19.0
|
45.0
|
303 Stainless Steel
|
22.0
|
||
| £ 4.896 - £ 6.9929 | Request the lead time here |
M12
|
24.0
|
Left Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| £ 2.7336 - £ 3.9065 | Request the lead time here |
M5
|
12.8
|
Right Hand
|
8.0
|
22.0
|
303 Stainless Steel
|
8.0
|
||
| £ 9.9246 - £ 14.1801 | Request the lead time here |
M5
|
12.8
|
Left Hand
|
8.0
|
22.0
|
303 Stainless Steel
|
8.0
|
||
| £ 10.9344 - £ 15.6262 | Request the lead time here |
M16
|
30.0
|
Right Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
||
| £ 4.5594 - £ 6.5181 | Request the lead time here |
M10
|
24.0
|
Left Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| £ 1.6626 - £ 2.3741 | Request the lead time here |
M5
|
12.8
|
Right Hand
|
8.0
|
22.0
|
Steel
|
8.0
|
||
| £ 1.734 - £ 2.4712 | Request the lead time here |
M5
|
12.8
|
Left Hand
|
8.0
|
22.0
|
Steel
|
8.0
|
||
| £ 4.9266 - £ 7.0361 | Request the lead time here |
M12
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| £ 8.2518 - £ 11.7844 | Request the lead time here |
M8
|
19.3
|
Left Hand
|
13.0
|
30.0
|
303 Stainless Steel
|
13.0
|
||
| £ 5.7834 - £ 8.2663 | Request the lead time here |
M10
|
24.0
|
Right Hand
|
16.0
|
35.0
|
303 Stainless Steel
|
16.0
|
||
| £ 45.6756 - £ 65.2568 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
19.0
|
45.0
|
303 Stainless Steel
|
22.0
|
||
| £ 4.6206 - £ 6.6044 | Request the lead time here |
M8
|
19.3
|
Right Hand
|
13.0
|
30.0
|
303 Stainless Steel
|
13.0
|
||
| £ 10.4244 - £ 14.8924 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
||
| £ 2.091 - £ 2.9892 | Request the lead time here |
M8
|
19.3
|
Left Hand
|
13.0
|
30.0
|
Steel
|
13.0
|
||
| £ 14.28 - £ 20.3961 | Request the lead time here |
M10
|
24.0
|
Right Hand
|
16.0
|
35.0
|
303 Stainless Steel
|
16.0
|
||
| £ 8.2926 - £ 11.8491 | Request the lead time here |
M5
|
12.8
|
Right Hand
|
8.0
|
22.0
|
303 Stainless Steel
|
8.0
|
||
| £ 7.5888 - £ 10.8455 | Request the lead time here |
M6
|
14.8
|
Right Hand
|
10.0
|
25.0
|
303 Stainless Steel
|
10.0
|
||
| £ 1.9482 - £ 2.7842 | Request the lead time here |
M6
|
14.8
|
Right Hand
|
10.0
|
25.0
|
Steel
|
10.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue