Menu Search

Ball & Socket Joints

In production

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3468, SRR3467, SRR3466, SRR3461, SRR3460

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d2 d4 Thread hand d1 l1 ±0.3 Material d3 View
£ 12.6582 - £ 18.0759 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
303 Stainless Steel
13.0
£ 8.2926 - £ 11.8491 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
303 Stainless Steel
8.0
£ 2.0196 - £ 2.8921 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
Steel
10.0
£ 11.3424 - £ 16.2089 Request the lead time here
M16
30.0
Left Hand
19.0
45.0
Steel
22.0
£ 8.8332 - £ 12.6153 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
303 Stainless Steel
16.0
£ 17.952 - £ 25.6516 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
303 Stainless Steel
16.0
£ 45.6756 - £ 65.2568 Request the lead time here
M16
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
£ 45.6756 - £ 65.2568 Request the lead time here
M14
30.0
Left Hand
19.0
45.0
303 Stainless Steel
22.0
£ 4.896 - £ 6.9929 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
Steel
16.0
£ 5.7834 - £ 8.2663 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
303 Stainless Steel
16.0
£ 8.2518 - £ 11.7844 Request the lead time here
M8
19.3
Left Hand
13.0
30.0
303 Stainless Steel
13.0
£ 10.4244 - £ 14.8924 Request the lead time here
M14
30.0
Left Hand
19.0
45.0
Steel
22.0
£ 14.28 - £ 20.3961 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
303 Stainless Steel
16.0
£ 7.5888 - £ 10.8455 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
303 Stainless Steel
10.0
£ 1.9482 - £ 2.7842 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
Steel
10.0
£ 4.9266 - £ 7.0361 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
Steel
16.0
£ 4.3554 - £ 6.2267 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
Steel
16.0
£ 2.091 - £ 2.9892 Request the lead time here
M8
19.3
Left Hand
13.0
30.0
Steel
13.0
£ 1.6626 - £ 2.3741 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
Steel
8.0
£ 4.5594 - £ 6.5181 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
Steel
16.0
  • of 2
Ball & Socket Joint Right Hand 13.0 M8 303 Stainless Steel

20217044

Price Range
£ 18.0759 - £ 12.6582

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 8.0 M5 303 Stainless Steel

20217020

Price Range
£ 11.8491 - £ 8.2926

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Left Hand 10.0 M6 Steel

20212957

Price Range
£ 2.8921 - £ 2.0196

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 19.0 M16 Steel

20213015

Price Range
£ 16.2089 - £ 11.3424

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M10 303 Stainless Steel

20213138

Price Range
£ 12.6153 - £ 8.8332

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 16.0 M12 303 Stainless Steel

20213145

Price Range
£ 25.6516 - £ 17.952

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 19.0 M16 303 Stainless Steel

20213091

Price Range
£ 65.2568 - £ 45.6756

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 19.0 M14 303 Stainless Steel

20213169

Price Range
£ 65.2568 - £ 45.6756

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M12 Steel

20212988

Price Range
£ 6.9929 - £ 4.896

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 16.0 M10 303 Stainless Steel

20213053

Price Range
£ 8.2663 - £ 5.7834

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 13.0 M8 303 Stainless Steel

20213121

Price Range
£ 11.7844 - £ 8.2518

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Left Hand 19.0 M14 Steel

20213008

Price Range
£ 14.8924 - £ 10.4244

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 16.0 M10 303 Stainless Steel

20217051

Price Range
£ 20.3961 - £ 14.28

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 10.0 M6 303 Stainless Steel

20217037

Price Range
£ 10.8455 - £ 7.5888

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 10.0 M6 Steel

20212858

Price Range
£ 2.7842 - £ 1.9482

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 16.0 M12 Steel

20212889

Price Range
£ 7.0361 - £ 4.9266

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 16.0 M10 Steel

20212872

Price Range
£ 6.2267 - £ 4.3554

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 13.0 M8 Steel

20212964

Price Range
£ 2.9892 - £ 2.091

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 8.0 M5 Steel

20212841

Price Range
£ 2.3741 - £ 1.6626

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Left Hand 16.0 M10 Steel

20212971

Price Range
£ 6.5181 - £ 4.5594

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0