Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 2.1318 - £ 2.1318 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
4.0
Torx Drive
0.3
£ 2.1726 - £ 2.1726 Request the lead time here
7.0
M3
0.8
303 Stainless Steel
6.0
Torx Drive
0.4
£ 2.2848 - £ 2.2848 Request the lead time here
8.0
M4
0.9
303 Stainless Steel
10.0
Torx Drive
0.5
£ 2.3154 - £ 2.3154 Request the lead time here
9.0
M5
1.0
303 Stainless Steel
16.0
Torx Drive
0.6
£ 2.3256 - £ 3.315 Request the lead time here
8.0
M4
1.5
316 Stainless Steel
8.0
Hex Drive
0.20
£ 2.3256 - £ 3.315 Request the lead time here
5.0
M2.5
1.5
316 Stainless Steel
6.0
Hex Drive
0.10
£ 2.1318 - £ 2.1318 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
10.0
Torx Drive
0.3
£ 2.3154 - £ 2.3154 Request the lead time here
12.0
M6
1.2
303 Stainless Steel
10.0
Torx Drive
0.7
£ 2.1726 - £ 2.1726 Request the lead time here
7.0
M3
0.8
303 Stainless Steel
12.0
Torx Drive
0.4
£ 2.2848 - £ 2.2848 Request the lead time here
8.0
M4
0.9
303 Stainless Steel
12.0
Torx Drive
0.5
£ 2.1318 - £ 2.1318 Request the lead time here
4.0
M2
0.5
303 Stainless Steel
10.0
Torx Drive
0.3
£ 2.1318 - £ 2.1318 Request the lead time here
4.0
M2
0.5
303 Stainless Steel
4.0
Torx Drive
0.3
£ 2.3256 - £ 3.315 Request the lead time here
5.0
M2.5
1.5
316 Stainless Steel
3.0
Hex Drive
0.10
£ 2.3256 - £ 3.3252 Request the lead time here
6.0
M3
1.5
316 Stainless Steel
4.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
8.0
M4
1.5
316 Stainless Steel
6.0
Hex Drive
0.20
£ 2.3256 - £ 3.315 Request the lead time here
4.0
M2
1.5
316 Stainless Steel
4.0
Hex Drive
0.10
£ 2.1318 - £ 2.1318 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
6.0
Torx Drive
0.3
£ 2.3154 - £ 2.3154 Request the lead time here
9.0
M5
1.0
303 Stainless Steel
30.0
Torx Drive
0.6
£ 2.1726 - £ 2.1726 Request the lead time here
7.0
M3
0.8
303 Stainless Steel
10.0
Torx Drive
0.4
£ 2.2848 - £ 2.2848 Request the lead time here
8.0
M4
0.9
303 Stainless Steel
16.0
Torx Drive
0.5
  • of 30
Cap Screw M2.5 4.0 303 Stainless Steel

20202644

Price Range
£ 2.1318 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    4.0
Cap Screw M3 6.0 303 Stainless Steel

20202712

Price Range
£ 2.1726 - £ 2.1726

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    6.0
Cap Screw M4 10.0 303 Stainless Steel

20202781

Price Range
£ 2.2848 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    10.0
Cap Screw M5 16.0 303 Stainless Steel

20202866

Price Range
£ 2.3154 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    16.0
Cap Screw M4 8.0 316 Stainless Steel

20203245

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M2.5 6.0 316 Stainless Steel

20203108

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M2.5 10.0 303 Stainless Steel

20202682

Price Range
£ 2.1318 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    10.0
Cap Screw M6 10.0 303 Stainless Steel

20202910

Price Range
£ 2.3154 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    10.0
Cap Screw M3 12.0 303 Stainless Steel

20202743

Price Range
£ 2.1726 - £ 2.1726

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    12.0
Cap Screw M4 12.0 303 Stainless Steel

20202798

Price Range
£ 2.2848 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    12.0
Cap Screw M2 10.0 303 Stainless Steel

20202613

Price Range
£ 2.1318 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    10.0
Cap Screw M2 4.0 303 Stainless Steel

20202576

Price Range
£ 2.1318 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    4.0
Cap Screw M2.5 3.0 316 Stainless Steel

20203078

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M3 4.0 316 Stainless Steel

20203153

Price Range
£ 3.3252 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M4 6.0 316 Stainless Steel

20203238

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M2 4.0 316 Stainless Steel

20203016

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2.5 6.0 303 Stainless Steel

20202668

Price Range
£ 2.1318 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    6.0
Cap Screw M5 30.0 303 Stainless Steel

20202897

Price Range
£ 2.3154 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    30.0
Cap Screw M3 10.0 303 Stainless Steel

20202736

Price Range
£ 2.1726 - £ 2.1726

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    10.0
Cap Screw M4 16.0 303 Stainless Steel

20202804

Price Range
£ 2.2848 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    16.0