Menu Search

Captive Thumb Screws - Long Head

In production

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 d4 min d2 a012 d3 View
£ 2.1277 - £ 3.0396 Request the lead time here
M6
8.0
12.0
6.5
4.2
8.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3
15.0
10.0
3.5
2.0
5.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
25.0
10.0
3.8
2.3
5.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
17.5
10.0
4.5
2.8
5.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
12.5
12.0
6.5
4.2
8.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
20.0
12.0
6.5
4.2
8.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
15.0
12.0
6.5
4.2
8.0
£ 2.1277 - £ 3.0396 Request the lead time here
M5
10.0
12.0
5.5
3.7
6.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
10.0
10.0
3.5
2.0
5.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3
25.0
10.0
3.5
2.0
5.0
£ 2.8081 - £ 4.0116 Request the lead time here
M8
10.0
16.0
8.5
6.0
10.0
£ 2.8081 - £ 4.0116 Request the lead time here
M8
8.0
16.0
8.5
6.0
10.0
£ 2.1705 - £ 3.1008 Request the lead time here
M5
24.0
12.0
5.5
3.7
6.0
£ 2.8081 - £ 4.0116 Request the lead time here
M8
15.0
16.0
8.5
6.0
10.0
£ 2.8081 - £ 4.0116 Request the lead time here
M8
12.5
16.0
8.5
6.0
10.0
£ 2.401 - £ 3.43 Request the lead time here
M5
15.0
12.0
5.5
3.7
6.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
20.0
12.0
6.5
4.2
8.0
£ 2.6116 - £ 3.7309 Request the lead time here
M5
25.0
12.0
5.5
3.7
6.0
£ 2.1483 - £ 3.069 Request the lead time here
M3.5
17.5
10.0
3.8
2.3
5.0
£ 3.0076 - £ 4.2966 Request the lead time here
M6
17.5
12.0
6.5
4.2
8.0
  • of 8
Captive Thumb Screw M6 16.0 303 Stainless Steel

20138172

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    16.0
Captive Thumb Screw M3 30.0 303 Stainless Steel

20137922

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    30.0
Captive Thumb Screw M3.5 50.0 303 Stainless Steel

20138028

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    50.0
Captive Thumb Screw M4 35.0 303 Stainless Steel

20138073

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    35.0
Captive Thumb Screw M6 25.0 303 Stainless Steel

20138196

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    25.0
Captive Thumb Screw M6 40.0 303 Stainless Steel

20138226

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    40.0
Captive Thumb Screw M6 30.0 303 Stainless Steel

20138202

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    30.0
Captive Thumb Screw M5 20.0 303 Stainless Steel

20138110

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    20.0
Captive Thumb Screw M3 20.0 303 Stainless Steel

20137908

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    20.0
Captive Thumb Screw M3 50.0 303 Stainless Steel

20137953

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    50.0
Captive Thumb Screw M8 20.0 303 Stainless Steel

20140717

Price Range
£ 4.0116 - £ 2.8081

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    10.0
  • d4 min
    8.5
  • l1 025
    20.0
Captive Thumb Screw M8 16.0 303 Stainless Steel

20140700

Price Range
£ 4.0116 - £ 2.8081

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    10.0
  • d4 min
    8.5
  • l1 025
    16.0
Captive Thumb Screw M5 40.0 303 Stainless Steel

20138158

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    40.0
Captive Thumb Screw M8 30.0 303 Stainless Steel

20140731

Price Range
£ 4.0116 - £ 2.8081

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    10.0
  • d4 min
    8.5
  • l1 025
    30.0
Captive Thumb Screw M8 25.0 303 Stainless Steel

20140724

Price Range
£ 4.0116 - £ 2.8081

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    10.0
  • d4 min
    8.5
  • l1 025
    25.0
Captive Thumb Screw M5 30.0 Blackened Stainless 303

20183998

Price Range
£ 3.43 - £ 2.401

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M6 40.0 Blackened Stainless 303

20184087

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    40.0
Captive Thumb Screw M5 50.0 Blackened Stainless 303

20184025

Price Range
£ 3.7309 - £ 2.6116

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    50.0
Captive Thumb Screw M3.5 35.0 Blackened Stainless 303

20183868

Price Range
£ 3.069 - £ 2.1483

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    35.0
Captive Thumb Screw M6 35.0 316 Stainless Steel

20181437

Price Range
£ 4.2966 - £ 3.0076

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    35.0