Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Container Lids are an important component of any storage or packaging solution, offering a secure and protected cover for various containers. These lids are designed to fit securely over container openings, keeping the contents safe, fresh, and contamination-free.
They are simple to install and remove as a snap-on lid, requiring no additional equipment and providing a tight fit to prevent leaks or spillage. Ideal for small components and pastes in various applications such as food and beverage, medical, and automotive.
The container should be ordered separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| £ 0.0514 - £ 0.199 | Request the lead time here |
0.252 in
6.4 mm
|
0.827 in
21.0 mm
|
||
| £ 0.3458 - £ 2.3068 | 1700 In stock |
0.488 in
12.4 mm
|
15.787 in
401.0 mm
|
||
| £ 0.1351 - £ 0.288 | 7050 In stock |
0.512 in
13.0 mm
|
1.654 in
42.0 mm
|
||
| £ 0.1051 - £ 0.2233 | 9900 In stock |
0.571 in
14.5 mm
|
2.028 in
51.5 mm
|
||
| £ 0.0899 - £ 0.269 | 1200 In stock |
0.197 in
5.0 mm
|
3.307 in
84.0 mm
|
||
| 10333730 | £ 0.0919 - £ 0.101 | 818 In stock |
|
|
|
| £ 0.0586 - £ 0.122 | 5330 In stock |
0.421 in
10.7 mm
|
1.311 in
33.3 mm
|
||
| £ 0.2809 - £ 0.2809 | Request the lead time here |
1.402 in
35.6 mm
|
1.516 in
38.5 mm
|
||
| 10333747 | £ 0.2623 - £ 0.5509 | Request the lead time here |
|
|
|
| £ 0.1773 - £ 0.3293 | 4600 In stock |
0.197 in
5.0 mm
|
2.402 in
61.0 mm