Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Small storage containers that are ideal for storing small component objects, and other substances such as natural solids, liquids or pastes. They are commonly used in bioscience and medical applications, and can be used in food processing and catering applications too.
This range features cylindrical flat-bottom tubes that are supplied with a secure lid, and round containers that are supplied without a secure lid. Compatible container lids can be purchased separately, from our range of snap-fit container lids, to ensure a secure storage solution.
Various material options are available in a broad range of sizes to suit your project requirements.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fluid Capacity | Colour | Height | Material | Diameter | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1601 - £ 0.1601 | Request the lead time here |
|
Clear
|
|
Styrene
|
2.48 in
63.0 mm
|
Tube with Lid
|
||
| £ 0.0489 - £ 0.0489 | 6085 In stock |
|
Clear
|
|
HIPS
|
|
Container without Lid
|
||
| £ 0.1738 - £ 0.266 | 2200 In stock |
|
Clear
|
|
HIPS
|
|
Container without Lid
|
||
| 10120842 | £ 0.6393 - £ 0.6393 | 5106 In stock |
|
Clear
|
|
HIPS
|
|
Container without Lid
|
|
| £ 0.1043 - £ 0.1392 | 586 In stock |
|
Clear
|
|
HIPS
|
|
Container without Lid
|
||
| £ 0.2204 - £ 0.2204 | 1994 In stock |
|
Clear
|
|
PP
|
|
Container without Lid
|
||
| £ 0.1003 - £ 0.1884 | Request the lead time here |
|
Clear
|
|
HIPS
|
|
Container without Lid
|
||
| £ 0.1417 - £ 0.5587 | 2730 In stock |
|
Clear
|
|
HIPS
|
|
Container without Lid
|
||
| £ 0.3335 - £ 1.2571 | 4578 In stock |
|
Clear
|
|
PP
|
|
Container without Lid
|
||
| £ 0.0894 - £ 0.0894 | 4000 In stock |
|
Clear
|
|
Styrene
|
0.5 in
12.7 mm
|
Tube with Lid
|
||
| £ 0.2695 - £ 1.1641 | 2900 In stock |
|
Clear
|
|
LDPE - PIR
|
2 in
50.8 mm
|
Container without Lid
|
||
| £ 0.0902 - £ 0.1914 | 1200 In stock |
|
Clear
|
|
LDPE - PIR
|
2.028 in
51.5 mm
|
Container without Lid
|
||
| £ 0.1051 - £ 0.1073 | 5713 In stock |
|
Clear
|
|
LDPE - PIR
|
1.654 in
42.0 mm
|
Container without Lid
|
||
| £ 0.0766 - £ 0.1597 | 10200 In stock |
|
Clear
|
|
LDPE - PIR
|
1.311 in
33.3 mm
|
Container without Lid
|
||
| £ 0.4312 - £ 0.4312 | Request the lead time here |
|
Clear
|
|
LDPE - PIR
|
1.516 in
38.5 mm
|
Container without Lid
|
||
| £ 0.0545 - £ 0.211 | 2100 In stock |
|
Clear
|
|
LDPE - PIR
|
0.827 in
21.0 mm
|
Container without Lid