Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 0.6817 - £ 0.7101 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Mild Steel
|
0.394 in
10.0 mm
|
||
| £ 0.5187 - £ 0.5414 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Mild Steel
|
0.201 in
5.1 mm
|
||
| £ 0.9128 - £ 0.951 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Mild Steel
|
0.472 in
12.0 mm
|
||
| £ 2.3104 - £ 2.4096 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
||
| £ 3.1892 - £ 3.26 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Mild Steel
|
0.591 in
15.0 mm
|
||
| £ 0.5371 - £ 0.5584 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Mild Steel
|
0.315 in
8.0 mm
|
||
| 10352373 | Request the lead time here |
M24
|
1.693 in
43.0 mm
|
Stainless Steel
|
1.575 in
40.0 mm
|
||
| 10352298 | Request the lead time here |
M5
|
0.748 in
19.0 mm
|
Stainless Steel
|
0.669 in
17.0 mm
|
||
| Request the lead time here |
M10
|
0.984 in
25.0 mm
|
Stainless Steel
|
0.906 in
23.0 mm
|
|||
| 10 In stock |
M6
|
0.748 in
19.0 mm
|
Stainless Steel
|
0.669 in
17.0 mm
|
|||
| Request the lead time here |
M8
|
0.984 in
25.0 mm
|
Stainless Steel
|
0.906 in
23.0 mm
|
|||
| 5 In stock |
M4
|
0.591 in
15.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
M20
|
1.417 in
36.0 mm
|
Stainless Steel
|
1.339 in
34.0 mm
|
|||
| Request the lead time here |
M12
|
0.984 in
25.0 mm
|
Stainless Steel
|
0.906 in
23.0 mm
|
|||
| Request the lead time here |
M14
|
1.22 in
31.0 mm
|
Stainless Steel
|
1.102 in
28.0 mm
|
|||
| Request the lead time here |
M3
|
0.591 in
15.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
M16
|
1.22 in
31.0 mm
|
Stainless Steel
|
1.102 in
28.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue