Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1455 - £ 0.1667 | 14500 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.315 in
8.0 mm
|
||
£ 0.163 - £ 0.1874 | 1800 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.551 in
14.0 mm
|
||
£ 0.1616 - £ 0.1859 | 3900 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.118 in
3.0 mm
|
||
£ 0.3586 - £ 0.3742 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.295 in
7.5 mm
|
||
£ 0.1616 - £ 0.1859 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.079 in
2.0 mm
|
||
£ 0.163 - £ 0.1874 | 1000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
£ 0.1418 - £ 0.1629 | 10000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
£ 0.163 - £ 0.1874 | 1950 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.197 in
5.0 mm
|
||
£ 0.1455 - £ 0.1667 | 550 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.354 in
9.0 mm
|
||
£ 0.1418 - £ 0.1629 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.197 in
5.0 mm
|
||
£ 0.163 - £ 0.1874 | 350 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.315 in
8.0 mm
|
||
£ 0.109 - £ 0.1211 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.252 in
6.4 mm
|
||
£ 0.1492 - £ 0.1704 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.787 in
20.0 mm
|
||
MDLSP2-06M-01 | £ 0.1418 - £ 0.1629 | 8080 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.236 in
6.0 mm
|
|
£ 0.1455 - £ 0.1667 | 12900 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.315 in
8.0 mm
|
||
MDLSP2-18M-19 | £ 0.163 - £ 0.1874 | 8000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.709 in
18.0 mm
|
|
MDLSP2-06M-19 | £ 0.163 - £ 0.1874 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.236 in
6.0 mm
|
|
£ 0.163 - £ 0.1874 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.354 in
9.0 mm
|
||
£ 0.1492 - £ 0.1704 | 19000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.63 in
16.0 mm
|
||
£ 0.1455 - £ 0.1667 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue