Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.163 - £ 0.1874 500 In stock
2.5 mm
2.5 mm
1.7 mm
1.7 mm
18.0 mm
£ 0.1405 - £ 0.1617 Request the lead time here
3.5 mm
3.5 mm
1.7 mm
1.7 mm
3.0 mm
£ 0.163 - £ 0.1874 Request the lead time here
2.5 mm
2.5 mm
1.7 mm
1.7 mm
20.0 mm
£ 0.1325 - £ 0.1472 6800 In stock
3.5 mm
3.5 mm
1.7 mm
1.7 mm
4.0 mm
£ 0.1418 - £ 0.1629 Request the lead time here
2.5 mm
2.5 mm
3.6 mm
1.6 mm
8.0 mm
£ 0.1418 - £ 0.1629 1700 In stock
3.5 mm
3.5 mm
1.7 mm
1.7 mm
5.0 mm
MDLSP1-12M-01 £ 0.1467 - £ 0.1691 58000 In stock
2.5 mm
2.5 mm
1.7 mm
1.7 mm
12.0 mm
£ 0.1336 - £ 0.1484 7950 In stock
3.5 mm
3.5 mm
1.7 mm
1.7 mm
2.0 mm
MDLSP2-03M-01 £ 0.1111 - £ 0.1235 33000 In stock
3.5 mm
3.5 mm
1.7 mm
1.7 mm
3.0 mm
MDLSP1-10M-19 £ 0.163 - £ 0.1874 5800 In stock
2.5 mm
2.5 mm
1.7 mm
1.7 mm
10.0 mm
£ 0.163 - £ 0.1874 900 In stock
3.5 mm
3.5 mm
1.7 mm
1.7 mm
10.0 mm
£ 0.3387 - £ 0.3529 Request the lead time here
2.5 mm
2.5 mm
1.2 - 1.6 mm
1.2 - 1.6 mm
3.0 mm
£ 0.3586 - £ 0.3742 Request the lead time here
2.5 mm
2.5 mm
1.2 - 1.6 mm
1.2 - 1.6 mm
12.0 mm
£ 0.1224 - £ 0.1512 980 In stock
2.5 mm
2.5 mm
1.6 mm
1.6 mm
4.8 mm
£ 0.1573 - £ 0.1802 4000 In stock
2.5 mm
2.5 mm
1.6 mm
1.6 mm
11.1 mm
£ 0.163 - £ 0.1874 Request the lead time here
2.5 mm
2.5 mm
1.7 mm
1.7 mm
7.0 mm
£ 0.1224 - £ 0.1512 Request the lead time here
2.5 mm
2.5 mm
1.6 mm
1.6 mm
3.2 mm
DLCBST-6-19 £ 0.1342 - £ 0.1657 Request the lead time here
2.5 mm
2.5 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.3359 - £ 0.3501 Request the lead time here
2.5 mm
2.5 mm
1.2 - 1.6 mm
1.2 - 1.6 mm
2.0 mm
MDLSP2-04M-19 £ 0.1616 - £ 0.1859 Request the lead time here
3.5 mm
3.5 mm
1.7 mm
1.7 mm
4.0 mm
  • of 39
Snap Lock Support 18.0 mm PA UL94 V-0 Natural

MDLSP1-18M-19

Price Range
£ 0.1874 - £ 0.163

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Black

MDLSP2-03M-01BK

Price Range
£ 0.1617 - £ 0.1405

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 20.0 mm PA UL94 V-0 Natural

MDLSP1-20M-19

Price Range
£ 0.1874 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

MDLSP2-04M-01

Price Range
£ 0.1472 - £ 0.1325

Stock Levels
6800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

MDLSPK1-08M-01

Price Range
£ 0.1629 - £ 0.1418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

MDLSP2-05M-01

Price Range
£ 0.1629 - £ 0.1418

Stock Levels
1700 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 12.0 mm PA UL94 V-2 Natural

MDLSP1-12M-01

Price Range
£ 0.1691 - £ 0.1467

Stock Levels
58000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

MDLSP2-02M-01

Price Range
£ 0.1484 - £ 0.1336

Stock Levels
7950 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

MDLSP2-03M-01

Price Range
£ 0.1235 - £ 0.1111

Stock Levels
33000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 10.0 mm PA UL94 V-0 Natural

MDLSP1-10M-19

Price Range
£ 0.1874 - £ 0.163

Stock Levels
5800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 10.0 mm PA UL94 V-0 Natural

MDLSP2-10M-19

Price Range
£ 0.1874 - £ 0.163

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

100720100002

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.5 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 12.0 mm PA UL94 V-2 Natural

100720900002

Price Range
£ 0.3742 - £ 0.3586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.5 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

DLCBST-3-19

Price Range
£ 0.1512 - £ 0.1224

Stock Levels
980 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

DLCBST-7-19

Price Range
£ 0.1802 - £ 0.1573

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 7.0 mm PA UL94 V-0 Natural

MDLSP1-07M-19

Price Range
£ 0.1874 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 3.2 mm PA UL94 V-0 Natural

DLCBST-2-19

Price Range
£ 0.1512 - £ 0.1224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

DLCBST-6-19

Price Range
£ 0.1657 - £ 0.1342

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

100720000002

Price Range
£ 0.3501 - £ 0.3359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.5 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

MDLSP2-04M-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm