Menu Search

Fan Mounts

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Series Code :SRRCOFM

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Material Fan Size Mounting Method View
10313008 £ 2.9766 - £ 2.9766 3762 In stock
ABS
120.0 mm
Push-In
£ 4.8864 - £ 4.8864 2902 In stock
Steel
150.0 mm
Screw
£ 1.6442 - £ 1.6442 5617 In stock
Steel
80.0 mm
Screw
10635780 £ 7.3564 - £ 9.2132 Request the lead time here
Steel
162.0 mm
Screw
£ 1.7717 - £ 1.7717 Request the lead time here
Steel
92.0 mm
Screw
10316818 £ 1.4599 - £ 1.4599 Request the lead time here
Steel
50.0 mm
Screw
£ 10.6874 - £ 26.1249 Request the lead time here
Steel
153.5 mm
Screw
£ 3.5738 - £ 3.5738 Request the lead time here
10316801 £ 1.1594 - £ 1.1594 200 In stock
Steel
40.0 mm
Screw
£ 3.5577 - £ 8.664 Request the lead time here
Steel
120.0 mm
Screw
10317099 £ 3.2821 - £ 3.2821 90 In stock
10631317 £ 3.0049 - £ 4.883 Request the lead time here
ABS
162.0 mm
Screw
£ 2.297 - £ 2.297 320 In stock
£ 1.1622 - £ 1.8922 Request the lead time here
ABS
80.0 mm
Screw
£ 2.4946 - £ 2.4946 Request the lead time here
ABS
80.0 mm
Push-In
£ 6.4209 - £ 8.0226 Request the lead time here
Steel
162.0 mm
Screw
10316825 £ 1.4741 - £ 1.4741 8210 In stock
Steel
60.0 mm
Screw
£ 0.8447 - £ 1.3713 Request the lead time here
ABS
60.0 mm
Screw
£ 1.209 - £ 1.2601 Request the lead time here
ABS
40.0 mm
Screw
£ 6.7894 - £ 6.7894 Request the lead time here
Steel
105.4 mm
Screw
  • of 3
Fan Guard Push-In 120.0 mm ABS Black

10313008

Price Range
£ 2.9766 - £ 2.9766

Stock Levels
3762 In stock
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Push-In
  • Shape
    Square
  • Distance Between Fixing Holes
    104.0 mm
Fan Guard Screw 150.0 mm Steel

10316788

Price Range
£ 4.8864 - £ 4.8864

Stock Levels
2902 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    162.1 mm
  • Fan Size
    150.0 mm
Fan Guard Screw 80.0 mm Steel

10316832

Price Range
£ 1.6442 - £ 1.6442

Stock Levels
5617 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    71.5 mm
  • Fan Size
    80.0 mm
Fan Guard Screw 162.0 mm Steel Chrome

10635780

Price Range
£ 9.2132 - £ 7.3564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    C1008 Steel
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    162.0 mm
Fan Guard Screw 92.0 mm Steel

10316849

Price Range
£ 1.7717 - £ 1.7717

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    82.5 mm
  • Fan Size
    92.0 mm
Fan Guard Screw 50.0 mm Steel

10316818

Price Range
£ 1.4599 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    41.1 mm
  • Fan Size
    50.0 mm
Fan Guard Screw 153.5 mm Steel Chrome

10336120

Price Range
£ 26.1249 - £ 10.6874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    C1008 Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    153.5 mm
Fan Guard 4.1 mm 92.3 mm 25% Glass Filled Nylon 6.6 Black

10317105

Price Range
£ 3.5738 - £ 3.5738

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    92.3 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 40.0 mm Steel

10316801

Price Range
£ 1.1594 - £ 1.1594

Stock Levels
200 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    32.0 mm
  • Fan Size
    40.0 mm
Fan Guard Screw 120.0 mm Steel

10336113

Price Range
£ 8.664 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    120.0 mm
  • Fan Size
    120.0 mm
Fan Guard 4.1 mm 80.6 mm 25% Glass Filled Nylon 6.6 Black

10317099

Price Range
£ 3.2821 - £ 3.2821

Stock Levels
90 In stock
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    80.6 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 162.0 mm ABS Black

10631317

Price Range
£ 4.883 - £ 3.0049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    162.0 mm
Fan Guard 4.1 mm 43.0 mm 25% Glass Filled Nylon 6.6 Black

10317075

Price Range
£ 2.297 - £ 2.297

Stock Levels
320 In stock
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    43.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 80.0 mm ABS Black

10635421

Price Range
£ 1.8922 - £ 1.1622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    71.4 mm
Fan Guard Push-In 80.0 mm ABS Black

10313015

Price Range
£ 2.4946 - £ 2.4946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Push-In
  • Shape
    Square
  • Distance Between Fixing Holes
    71.0 mm
Fan Guard Screw 162.0 mm Steel

10644621

Price Range
£ 8.0226 - £ 6.4209

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    162.0 mm
  • Fan Size
    162.0 mm
Fan Guard Screw 60.0 mm Steel

10316825

Price Range
£ 1.4741 - £ 1.4741

Stock Levels
8210 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    50.0 mm
  • Fan Size
    60.0 mm
Fan Guard Screw 60.0 mm ABS Black

10642221

Price Range
£ 1.3713 - £ 0.8447

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    50.0 mm
Fan Guard Screw 40.0 mm ABS Black

10336021

Price Range
£ 1.2601 - £ 1.209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    32.0 mm
Fan Guard Screw 105.4 mm Steel

10636633

Price Range
£ 6.7894 - £ 6.7894

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    105.4 mm
  • Fan Size
    105.4 mm