Menu Search

Fan Mounts

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Series Code :SRRCOFM

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Material Fan Size Mounting Method View
£ 2.4338 - £ 2.4338 Request the lead time here
Stainless Steel
127.0 mm
Screw
£ 3.8942 - £ 3.8942 Request the lead time here
Stainless Steel
127.0 mm
Screw
£ 2.0058 - £ 2.2287 50 In stock
ABS
125.0 mm
Clip On
£ 1.857 - £ 2.0634 50 In stock
ABS
125.0 mm
Clip On
£ 1.7432 - £ 1.9369 50 In stock
ABS
125.0 mm
Clip On
£ 1.8598 - £ 2.0664 50 In stock
ABS
125.0 mm
Clip On
Request the lead time here
30% Glass Fibre Polyamide 6.6
40.0 mm
Screw
Request the lead time here
30% Glass Fibre Polyamide 6.6
120.0 mm
Screw
Request the lead time here
30% Glass Fibre Polyamide 6.6
92.0 mm
Screw
  • of 3
Display Grip Screw 127.0 mm Stainless Steel Natural

10340042

Price Range
£ 2.4338 - £ 2.4338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Display Grip Screw 127.0 mm Stainless Steel Natural

10340059

Price Range
£ 3.8942 - £ 3.8942

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Black

20065690

Price Range
£ 2.2287 - £ 2.0058

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Grey

20065713

Price Range
£ 2.0634 - £ 1.857

Stock Levels
50 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Black

20065706

Price Range
£ 1.9369 - £ 1.7432

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Grey

20065720

Price Range
£ 2.0664 - £ 1.8598

Stock Levels
50 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Filter Cover 40.0 mm 30% Glass Fibre Polyamide 6.6 Black

20618568


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Fan Size
    40.0 mm
  • Overall Thickness
    8.3 mm
  • Overall Width
    46.7 mm
Filter Cover 120.0 mm 30% Glass Fibre Polyamide 6.6 Black

10560297


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Fan Size
    120.0 mm
  • Overall Thickness
    12.6 mm
  • Overall Width
    126.0 mm
Filter Cover 92.0 mm 30% Glass Fibre Polyamide 6.6 Black

20602406


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Fan Size
    92.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    96.9 mm