Optical ribbon and fibre Splice Protectors offer high protection for fibre. Two types are available that both consist of inner and outer tubing's. Type 1 includes a Stainless Steel rod and Type 2 uses a Ceramic Rod. Clear in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rod Diameter | Inner Tube Diameter | Recovered Diameter | View | |
|---|---|---|---|---|---|---|
| £ 0.2055 - £ 0.2283 | Request the lead time here |
0.059 in
1.5 mm
|
0.059 in
1.5 mm
|
0.11 in
2.8 mm
|
||
| 10318713 | £ 0.4795 - £ 0.5328 | Request the lead time here |
|
|
|
|
| 10337707 | £ 0.1687 - £ 0.1875 | Request the lead time here |
0.039 in
1.0 mm
|
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
|
| £ 0.1783 - £ 0.1981 | Request the lead time here |
0.039 in
1.0 mm
|
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
||
| 10337738 | £ 0.1783 - £ 0.1981 | 25500 In stock |
0.039 in
1.0 mm
|
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
|
| £ 0.2057 - £ 0.2286 | Request the lead time here |
0.031 in
0.8 mm
|
0.02 in
0.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.2364 - £ 0.2627 | Request the lead time here |
0.039 in
1.0 mm
|
0.055 in
1.4 mm
|
0.11 in
2.8 mm
|
||
| £ 0.1783 - £ 0.1981 | Request the lead time here |
0.039 in
1.0 mm
|
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
||
| £ 0.1671 - £ 0.1857 | Request the lead time here |
0.039 in
1.0 mm
|
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
||
| £ 0.2037 - £ 0.2264 | Request the lead time here |
0.02 in
0.5 mm
|
0.02 in
0.5 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue