Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Overall Height | View | |
|---|---|---|---|---|---|---|
| £ 2.764 - £ 2.8206 | Request the lead time here |
M16
|
|
0.622 in
15.8 mm
|
||
| £ 0.2198 - £ 0.2714 | 2000 In stock |
M12 x 1.75
|
0.748 in
19.0 mm
|
0.571 in
14.5 mm
|
||
| £ 0.0963 - £ 0.1156 | Request the lead time here |
M8 x 1.25
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2237 - £ 0.2762 | Request the lead time here |
M20 x 1.5
|
0.902 in
22.9 mm
|
0.315 in
8.0 mm
|
||
| 10179710 | £ 0.3513 - £ 0.4337 | Request the lead time here |
M16 x 1.5
|
0.744 in
18.9 mm
|
0.264 in
6.7 mm
|
|
| £ 0.108 - £ 0.1334 | 1067 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| 10179642 | £ 0.0727 - £ 0.0888 | 3692 In stock |
M3 x 0.5
|
0.217 in
5.5 mm
|
0.122 in
3.1 mm
|
|
| 10203576 | £ 0.7214 - £ 0.7214 | 4545 In stock |
M16
|
0.933 in
23.7 mm
|
0.622 in
15.8 mm
|
|
| £ 0.127 - £ 0.127 | Request the lead time here |
M16
|
|
0.236 in
6.0 mm
|
||
| 10242711 | £ 0.1203 - £ 0.1253 | 34600 In stock |
M3
|
0.217 in
5.5 mm
|
0.126 in
3.2 mm
|
|
| £ 0.1403 - £ 0.1431 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
||
| 10102466 | £ 0.1757 - £ 0.1785 | 4057 In stock |
M8
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.1316 - £ 0.1343 | 37719 In stock |
M4
|
0.276 in
7.0 mm
|
0.161 in
4.1 mm
|
||
| 10102459 | £ 0.1573 - £ 0.1601 | 35290 In stock |
M6
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
| £ 0.4805 - £ 0.4805 | 9000 In stock |
M8
|
0.551 in
14.0 mm
|
0.354 in
9.0 mm
|
||
| £ 0.2579 - £ 0.2579 | 1993 In stock |
M5
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| £ 1.1424 - £ 1.1906 | 4270 In stock |
M10
|
|
0.374 in
9.5 mm
|
||
| 10061510 | £ 0.3359 - £ 0.3359 | 7470 In stock |
M6
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
|
| £ 0.5754 - £ 0.5754 | 3953 In stock |
M12
|
0.736 in
18.7 mm
|
0.567 in
14.4 mm
|
||
| £ 0.3004 - £ 0.3004 | 18000 In stock |
M10
|
0.63 in
16.0 mm
|
0.374 in
9.5 mm