Menu Search

Flange Hex Nut - Plastic

In stock

Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.

Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.

  • Material: Nylon
  • Colour: Natural, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Overall Height View
£ 0.1403 - £ 0.1431 Request the lead time here
M5
8.0 mm
5.1 mm
10102459 £ 0.1573 - £ 0.1601 35290 In stock
M6
10.0 mm
6.0 mm
10102466 £ 0.1757 - £ 0.1785 4057 In stock
M8
13.0 mm
8.0 mm
£ 0.1316 - £ 0.1343 37719 In stock
M4
7.0 mm
4.1 mm
£ 0.127 - £ 0.127 Request the lead time here
M16
6.0 mm
10242711 £ 0.1203 - £ 0.1253 34600 In stock
M3
5.5 mm
3.2 mm
£ 0.5754 - £ 0.5754 3953 In stock
M12
18.7 mm
14.4 mm
10061510 £ 0.3359 - £ 0.3359 7470 In stock
M6
10.0 mm
7.3 mm
£ 1.1424 - £ 1.1906 4270 In stock
M10
9.5 mm
£ 0.4805 - £ 0.4805 9000 In stock
M8
14.0 mm
9.0 mm
£ 0.2579 - £ 0.2579 1993 In stock
M5
8.0 mm
6.5 mm
£ 0.2237 - £ 0.2762 Request the lead time here
M20 x 1.5
22.9 mm
8.0 mm
£ 0.2559 - £ 0.3082 Request the lead time here
M10 x 1.5
16.0 mm
10.0 mm
10179642 £ 0.0727 - £ 0.0888 3692 In stock
M3 x 0.5
5.5 mm
3.1 mm
£ 0.3403 - £ 0.4202 Request the lead time here
M16 x 2.0
24.0 mm
19.5 mm
10179710 £ 0.3513 - £ 0.4337 Request the lead time here
M16 x 1.5
18.9 mm
6.7 mm
£ 0.2198 - £ 0.2714 2000 In stock
M12 x 1.75
19.0 mm
14.5 mm
10179758 £ 0.4934 - £ 0.6091 Request the lead time here
M32 x 1.5
36.5 mm
9.0 mm
£ 0.0963 - £ 0.1156 Request the lead time here
M8 x 1.25
13.0 mm
8.0 mm
£ 0.108 - £ 0.1334 1067 In stock
M6 x 1.0
10.0 mm
6.0 mm
  • of 2
Washer Nut M5 8.0 mm Nylon 6/6 Natural

10242735

Price Range
£ 0.1431 - £ 0.1403

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    5.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M6 10.0 mm Nylon 6/6 Natural

10102459

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
35290 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M8 13.0 mm Nylon 6/6 Natural

10102466

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
4057 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M4 7.0 mm Nylon 6/6 Natural

10242728

Price Range
£ 0.1343 - £ 0.1316

Stock Levels
37719 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    4.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M16 10.0 mm Nylon White

10139363

Price Range
£ 0.127 - £ 0.127

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Nut Shape
    Hexagonal
Washer Nut M3 5.5 mm Nylon 6/6 Natural

10242711

Price Range
£ 0.1253 - £ 0.1203

Stock Levels
34600 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    3.2 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M12 Natural Nylon 6/6

10338094

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
3953 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.7 mm
  • Overall Height
    14.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Lock Nut M6 10.0 mm Nylon 6/6 Natural

10061510

Price Range
£ 0.3359 - £ 0.3359

Stock Levels
7470 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    7.3 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M10 16.0 mm Nylon Natural

10400494

Price Range
£ 1.1906 - £ 1.1424

Stock Levels
4270 In stock
Attributes
  • Thread Size
    M10
  • Overall Height
    9.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Lock Nut M8 14.0 mm Nylon 6/6 Natural

10061527

Price Range
£ 0.4805 - £ 0.4805

Stock Levels
9000 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    14.0 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Lock Nut M5 8.0 mm Nylon 6/6 Natural

10061503

Price Range
£ 0.2579 - £ 0.2579

Stock Levels
1993 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    6.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M20 x 1.5 22.9 mm Nylon 6/6 Natural

10179734

Price Range
£ 0.2762 - £ 0.2237

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 1.5
  • Distance Across Flats
    22.9 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M10 x 1.5 16.0 mm Nylon 6/6 Natural

10179697

Price Range
£ 0.3082 - £ 0.2559

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.5
  • Distance Across Flats
    16.0 mm
  • Overall Height
    10.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M3 x 0.5 5.5 mm Nylon 6/6 Natural

10179642

Price Range
£ 0.0888 - £ 0.0727

Stock Levels
3692 In stock
Attributes
  • Thread Size
    M3 x 0.5
  • Distance Across Flats
    5.5 mm
  • Overall Height
    3.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M16 x 2.0 24.0 mm Nylon 6/6 Natural

10179727

Price Range
£ 0.4202 - £ 0.3403

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 2.0
  • Distance Across Flats
    24.0 mm
  • Overall Height
    19.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M16 x 1.5 18.9 mm Nylon 6/6 Natural

10179710

Price Range
£ 0.4337 - £ 0.3513

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Distance Across Flats
    18.9 mm
  • Overall Height
    6.7 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M12 x 1.75 19.0 mm Nylon 6/6 Natural

10179703

Price Range
£ 0.2714 - £ 0.2198

Stock Levels
2000 In stock
Attributes
  • Thread Size
    M12 x 1.75
  • Distance Across Flats
    19.0 mm
  • Overall Height
    14.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M32 x 1.5 36.5 mm Nylon 6/6 Natural

10179758

Price Range
£ 0.6091 - £ 0.4934

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M32 x 1.5
  • Distance Across Flats
    36.5 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M8 x 1.25 13.0 mm Nylon 6/6 Natural

10179680

Price Range
£ 0.1156 - £ 0.0963

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.25
  • Distance Across Flats
    13.0 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M6 x 1.0 10.0 mm Nylon 6/6 Natural

10179673

Price Range
£ 0.1334 - £ 0.108

Stock Levels
1067 In stock
Attributes
  • Thread Size
    M6 x 1.0
  • Distance Across Flats
    10.0 mm
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural