Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 1.0446 - £ 1.0871 | 4800 In stock |
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
0.886 in
22.5 mm
|
||
£ 4.6916 - £ 4.7909 | 60 In stock |
1.811 in
46.0 mm
|
2.165 in
55.0 mm
|
Yes
|
1.811 in
46.0 mm
|
1.575 in
40.0 mm
|
1.693 in
43.0 mm
|
||
£ 1.4741 - £ 1.5308 | Request the lead time here |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
||
£ 0.8136 - £ 0.8476 | Request the lead time here |
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
0.492 in
12.5 mm
|
||
£ 5.4571 - £ 5.5705 | 160 In stock |
2.205 in
56.0 mm
|
2.638 in
67.0 mm
|
Yes
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.831 in
46.5 mm
|
||
£ 0.7299 - £ 0.7597 | 7100 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
Yes
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.768 in
19.5 mm
|
||
£ 1.4599 - £ 1.5166 | Request the lead time here |
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
Yes
|
0.669 in
17.0 mm
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
||
£ 3.4727 - £ 3.5435 | Request the lead time here |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
£ 1.4883 - £ 1.5449 | 50 In stock |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
||
£ 4.1814 - £ 4.2664 | Request the lead time here |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Yes
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.551 in
14.0 mm
|
||
£ 0.4578 - £ 0.4762 | 10290 In stock |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
||
£ 3.827 - £ 3.9121 | 8 In stock |
1.299 in
33.0 mm
|
1.575 in
40.0 mm
|
Yes
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
1.201 in
30.5 mm
|
||
£ 0.4578 - £ 0.4762 | Request the lead time here |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
||
£ 3.9262 - £ 4.0113 | 830 In stock |
1.496 in
38.0 mm
|
1.772 in
45.0 mm
|
Yes
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
1.378 in
35.0 mm
|
||
£ 1.5591 - £ 1.6158 | Request the lead time here |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Yes
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
||
£ 3.5294 - £ 3.6002 | 2619 In stock |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.083 in
27.5 mm
|
||
£ 3.1467 - £ 3.2175 | Request the lead time here |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.453 in
11.5 mm
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
£ 1.0446 - £ 1.0871 | Request the lead time here |
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
0.886 in
22.5 mm
|
||
£ 4.6916 - £ 4.7909 | 1337 In stock |
1.811 in
46.0 mm
|
2.165 in
55.0 mm
|
Yes
|
1.811 in
46.0 mm
|
1.575 in
40.0 mm
|
1.693 in
43.0 mm
|
||
£ 0.3047 - £ 0.3175 | 38720 In stock |
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue