Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.
Series Code :SR2169
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Material | Base Length | Mounting Method | View | |
---|---|---|---|---|---|---|---|
TFCCA-40-01 | £ 0.459 - £ 0.4951 | Request the lead time here |
|
Nylon 6/6
|
|
|
|
£ 0.2508 - £ 0.2508 | Request the lead time here |
|
Nylon 6/6
|
|
Arrowhead
|
||
£ 1.4457 - £ 1.4457 | Request the lead time here |
|
Nylon 6/6
|
|
Adhesive
|
||
£ 0.7526 - £ 0.7526 | Request the lead time here |
|
Nylon 6/6
|
|
|
||
£ 1.2034 - £ 1.2034 | Request the lead time here |
|
Nylon 6/6
|
|
Adhesive
|
||
£ 0.5693 - £ 0.5693 | Request the lead time here |
0.394 in
10.0 mm
|
PA
|
2.638 in
67.0 mm
|
Push In
|
||
TFCCA-50-19 | £ 0.7686 - £ 0.7686 | Request the lead time here |
0.402 in
10.2 mm
|
PA
|
3.039 in
77.2 mm
|
Push In
|
|
£ 0.4627 - £ 0.5025 | Request the lead time here |
|
Nylon 6/6
|
|
Arrowhead
|
||
£ 0.2624 - £ 0.2848 | 1400 In stock |
|
Nylon 6/6
|
|
Arrowhead
|
||
TFCCA-25-19 | £ 0.4486 - £ 0.4722 | Request the lead time here |
0.52 in
13.2 mm
|
PA
|
1.547 in
39.3 mm
|
Push In
|
|
TFCCA-25-01 | £ 0.3901 - £ 0.4106 | 79 In stock |
|
Nylon 6/6
|
|
|
|
£ 0.5116 - £ 0.5116 | Request the lead time here |
|
Nylon 6/6
|
|
Screw
|
||
£ 1.5449 - £ 1.5449 | Request the lead time here |
|
Nylon 6/6
|
|
Adhesive
|
||
£ 0.4096 - £ 0.4096 | Request the lead time here |
|
Nylon 6/6
|
2.236 in
56.8 mm
|
|
||
£ 0.5627 - £ 0.574 | Request the lead time here |
|
Aluminum
|
|
Adhesive
|
||
£ 0.6684 - £ 0.6684 | Request the lead time here |
|
Nylon 6/6
|
|
|
||
£ 0.3901 - £ 0.4106 | Request the lead time here |
|
Nylon 6/6
|
|
|
||
£ 0.4748 - £ 0.4748 | 23 In stock |
|
Nylon 6/6
|
|
Screw
|
||
£ 1.1778 - £ 1.1778 | Request the lead time here |
|
Nylon 6/6
|
|
Adhesive
|
||
£ 0.6335 - £ 0.6335 | Request the lead time here |
|
Nylon 6/6
|
3.858 in
98.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue