Menu Search

Flat Cable Clamp

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability Base Width Material Base Length Mounting Method View
TFCCA-40-01 £ 0.459 - £ 0.4951 Request the lead time here
Nylon 6/6
£ 1.2034 - £ 1.2034 Request the lead time here
Nylon 6/6
Adhesive
FCCB-2 £ 0.5683 - £ 0.5683 Request the lead time here
Nylon 6/6
Arrowhead
£ 0.6684 - £ 0.6684 Request the lead time here
Nylon 6/6
£ 0.3901 - £ 0.4106 Request the lead time here
Nylon 6/6
AFCC-16 £ 0.4238 - £ 0.4422 Request the lead time here
Aluminum
Adhesive
£ 0.2508 - £ 0.2508 Request the lead time here
Nylon 6/6
80.5 mm
£ 0.4677 - £ 0.4677 Request the lead time here
Nylon 6/6
Screw
£ 0.5258 - £ 0.5258 Request the lead time here
PA66
£ 0.428 - £ 0.428 Request the lead time here
Nylon 6/6
74.2 mm
£ 0.5598 - £ 0.5598 Request the lead time here
Nylon 6/6
Screw
£ 1.2161 - £ 1.2161 Request the lead time here
Nylon 6/6
Adhesive
£ 0.7052 - £ 0.7052 Request the lead time here
Nylon 6/6
Screw
£ 0.6335 - £ 0.6335 Request the lead time here
Nylon 6/6
98.0 mm
AFCC-12 £ 0.3968 - £ 0.4139 Request the lead time here
Aluminum
Adhesive
£ 1.0374 - £ 1.0374 Request the lead time here
Nylon 6/6
Adhesive
£ 0.9814 - £ 0.9814 Request the lead time here
Nylon 6/6
Adhesive
£ 1.1287 - £ 1.1287 Request the lead time here
Nylon 6/6
Adhesive
£ 0.832 - £ 0.832 Request the lead time here
Nylon 6/6
82.8 mm
Screw
£ 1.0374 - £ 1.0374 Request the lead time here
Nylon 6/6
Adhesive
  • of 4
Flat Cable Clamp 4.0 mm 67.0 mm 10.0 mm Natural Polyamide

TFCCA-40-01

Price Range
£ 0.4951 - £ 0.459

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    54.1 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 64.8 mm 14.6 mm Natural Nylon 6/6

FCRC-21B-4A-RT

Price Range
£ 1.2034 - £ 1.2034

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    64.8 mm
  • Full Material
    Polyamide
Flat Cable Clamp 77.0 mm 13.7 mm Natural Nylon 6/6

FCCB-2

Price Range
£ 0.5683 - £ 0.5683

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    64.5 mm
  • Cable Width
    20.0 mm
  • Inside Height
    13.7 mm
  • Mounting Hole Diameter
    4.75 mm
Flat Cable Clamp 4.0 mm 77.2 mm 10.2 mm Natural Polyamide

TFCCA-50-01

Price Range
£ 0.6684 - £ 0.6684

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    63.8 mm
  • Cable Width
    10.2 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 4.0 mm 32.5 mm 9.1 mm Natural Polyamide

TFCCA-15-01

Price Range
£ 0.4106 - £ 0.3901

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    15.5 mm
  • Cable Width
    9.1 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 25.4 mm 7.9 mm Natural Aluminum

AFCC-16

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Inside Width
    6.4 mm
  • Cable Width
    25.4 mm
  • Overall Height
    7.9 mm
  • Full Material
    Aluminium
Flat Cable Clamp 80.5 mm 64.8 mm 12.0 mm Natural Nylon 6/6

FCRC-21C

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    80.5 mm
  • Cable Width
    64.8 mm
  • Mounting Hole Diameter
    12.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural Nylon 6/6

FCRC-13B-4

Price Range
£ 0.4677 - £ 0.4677

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    41.2 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural PA66

FCRC-21B-6

Price Range
£ 0.5258 - £ 0.5258

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    64.8 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Flat Cable Clamp 74.2 mm 58.7 mm 12.0 mm Natural Nylon 6/6

FCRC-19C

Price Range
£ 0.428 - £ 0.428

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    74.2 mm
  • Cable Width
    58.7 mm
  • Mounting Hole Diameter
    12.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural Nylon 6/6

FCRC-26B-6

Price Range
£ 0.5598 - £ 0.5598

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    82.3 mm
  • Full Material
    Polyamide
Flat Cable Clamp 64.8 mm 21.0 mm Natural Nylon 6/6

FCRC-21B-6A-RT

Price Range
£ 1.2161 - £ 1.2161

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    64.8 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural Nylon 6/6

FCRC-19B-6

Price Range
£ 0.7052 - £ 0.7052

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    58.7 mm
  • Full Material
    Polyamide
Flat Cable Clamp 98.0 mm 82.3 mm 12.0 mm Natural Nylon 6/6

FCRC-26C

Price Range
£ 0.6335 - £ 0.6335

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    98.0 mm
  • Cable Width
    82.3 mm
  • Mounting Hole Diameter
    12.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 19.1 mm 6.4 mm Natural Aluminum

AFCC-12

Price Range
£ 0.4139 - £ 0.3968

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Inside Width
    6.4 mm
  • Cable Width
    19.1 mm
  • Overall Height
    6.4 mm
  • Full Material
    Aluminium
Flat Cable Clamp 11.1 mm 45.1 mm UL94 V-0, RMS-19 Natural Nylon 6/6

FCW-29-19

Price Range
£ 1.0374 - £ 1.0374

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    7.7 mm
  • Overall Height
    11.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 13.4 mm 53.0 mm UL94 V-2, RMS-01 Natural Nylon 6/6

FCW-40-01

Price Range
£ 0.9814 - £ 0.9814

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.3 mm
  • Overall Height
    13.4 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 19.0 mm 78.2 mm UL94 V-0, RMS-19, RMS-350 Natural Nylon 6/6

FCW-50H-19

Price Range
£ 1.1287 - £ 1.1287

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    15.0 mm
  • Overall Height
    19.0 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 179.4 mm 25.4 mm Grey Nylon 6/6

RDAFCC-82

Price Range
£ 0.832 - £ 0.832

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    82.8 mm
  • Cable Width
    76.2 mm
  • Mounting Hole Diameter
    3.8 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp 13.4 mm 53.0 mm UL94 V-0, RMS-19 Natural Nylon 6/6

FCW-40-19

Price Range
£ 1.0374 - £ 1.0374

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.3 mm
  • Overall Height
    13.4 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed