Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1152 - £ 0.1488 | 2000 In stock |
0.189 in
4.8 mm
|
M5
3/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.7169 - £ 1.8552 | Request the lead time here |
2.5 in
63.5 mm
|
2 1/2"
|
1.5 in
38.1 mm
|
UNF Threads
|
||
| £ 0.8458 - £ 2.0793 | 640 In stock |
3 in
76.2 mm
|
|
1.5 in
38.1 mm
|
|
||
| £ 0.0472 - £ 0.1086 | 10000 In stock |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| 10008645 | £ 0.6846 - £ 1.576 | 245 In stock |
1.874 in
47.6 mm
|
1 1/2";M48
|
1.969 in
50.0 mm
|
Metric Threads
|
|
| £ 0.6024 - £ 1.3527 | 1705 In stock |
2 in
50.8 mm
|
2 in
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| 10008515 | £ 0.36 - £ 0.8052 | 1000 In stock |
1.374 in
34.9 mm
|
M35;1 1/4"
|
0.984 in
25.0 mm
|
UNF Threads
|
|
| £ 0.5485 - £ 1.2597 | Request the lead time here |
1.626 in
41.3 mm
|
1 1/4";M32
|
1.969 in
50.0 mm
|
Metric Threads
|
||
| £ 0.0697 - £ 0.1597 | 11000 In stock |
0.327 in
8.3 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.1187 - £ 0.2684 | Request the lead time here |
0.563 in
14.3 mm
|
M15;9/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.1686 - £ 0.3774 | 11600 In stock |
0.685 in
17.4 mm
|
M18
|
0.748 in
19.0 mm
|
Metric Threads
|
||
| £ 0.2381 - £ 0.5448 | 4700 In stock |
1.059 in
26.9 mm
|
M27
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.2282 - £ 0.5235 | 2500 In stock |
1.035 in
26.3 mm
|
3/4";M27;1"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.2452 - £ 0.5634 | 1300 In stock |
0.937 in
23.8 mm
|
M24
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| 10008331 | £ 0.2863 - £ 0.6405 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
1.496 in
38.0 mm
|
Metric Threads
|
|
| £ 0.045 - £ 0.1039 | 17000 In stock |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.1126 - £ 0.2532 | 4000 In stock |
0.5 in
12.7 mm
|
1/2 in UNF, 1/4 in BSP
|
0.748 in
19.0 mm
|
|
||
| 10007693 | £ 0.0602 - £ 0.1355 | 6000 In stock |
0.154 in
3.9 mm
|
|
0.512 in
13.0 mm
|
|
|
| £ 0.0946 - £ 0.2174 | 1250 In stock |
0.406 in
10.3 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.0781 - £ 0.1754 | 8000 In stock |
0.311 in
7.9 mm
|
M8, 5/16 in UNF
|
0.984 in
25.0 mm