Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | h | Full Material | View | |
---|---|---|---|---|---|---|
£ 28.9722 - £ 29.5675 | Request the lead time here |
16.89 in
429.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 3.5861 - £ 3.6711 | Request the lead time here |
3.386 in
86.0 mm
|
1.693 in
43.0 mm
|
Flexible Polyethylene
|
||
£ 157.2354 - £ 157.2354 | Request the lead time here |
33.504 in
851.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
£ 3.6711 - £ 3.742 | 713 In stock |
3.386 in
86.0 mm
|
2.362 in
60.0 mm
|
Flexible Polyethylene
|
||
£ 4.5641 - £ 4.6633 | Request the lead time here |
4.437 in
112.7 mm
|
2.047 in
52.0 mm
|
Flexible Polyethylene
|
||
£ 5.7831 - £ 5.9106 | Request the lead time here |
5.709 in
145.0 mm
|
0.787 in
20.0 mm
|
Flexible Polyethylene
|
||
£ 4.4082 - £ 4.4932 | Request the lead time here |
4.094 in
104.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 15.9744 - £ 16.3004 | Request the lead time here |
12.685 in
322.2 mm
|
3.071 in
78.0 mm
|
Flexible Polyethylene
|
||
£ 4.6066 - £ 4.7058 | Request the lead time here |
4.5 in
114.3 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 169.0284 - £ 169.0284 | Request the lead time here |
35.039 in
890.0 mm
|
4.724 in
120.0 mm
|
Flexible Polyethylene
|
||
£ 0.8164 - £ 3.455 | Request the lead time here |
4.76 in
120.9 mm
|
1.772 in
45.0 mm
|
Polyethylene
|
||
£ 172.9547 - £ 172.9547 | Request the lead time here |
35.512 in
902.0 mm
|
6.89 in
175.0 mm
|
Flexible Polyethylene
|
||
£ 38.8659 - £ 39.6596 | Request the lead time here |
18.228 in
463.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
£ 36.5129 - £ 37.2642 | Request the lead time here |
18 in
457.2 mm
|
3.74 in
95.0 mm
|
Flexible Polyethylene
|
||
600777 | £ 15.8326 - £ 15.8326 | Request the lead time here |
14.803 in
376.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
|
£ 4.5357 - £ 9.5251 | 82 In stock |
6.299 in
160.0 mm
|
1.85 in
47.0 mm
|
Flexible Polyethylene
|
||
£ 44.7482 - £ 45.6554 | Request the lead time here |
19.882 in
505.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 3.3451 - £ 3.416 | Request the lead time here |
2.756 in
70.0 mm
|
1.772 in
45.0 mm
|
Flexible Polyethylene
|
||
£ 27.569 - £ 28.1218 | Request the lead time here |
16 in
406.4 mm
|
3.346 in
85.0 mm
|
Flexible Polyethylene
|
||
£ 2.4379 - £ 2.4946 | Request the lead time here |
1.484 in
37.7 mm
|
1.772 in
45.0 mm
|
Flexible Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue