Menu Search

Gears - Spur

In stock

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Number of Teeth Hub Diameter Bore Diameter Outside Diameter View
£ 12.0764 - £ 12.3174 Request the lead time here
12
18.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
11
10.4 mm
£ 28.7029 - £ 29.8935 Request the lead time here
40
24.0 mm
£ 16.4138 - £ 16.754 Request the lead time here
18
18.0 mm
£ 2.934 - £ 2.9907 Request the lead time here
15
6.0 mm
£ 13.1679 - £ 13.4372 Request the lead time here
24
18.0 mm
£ 18.7384 - £ 19.1211 Request the lead time here
60
16.0 mm
£ 12.0339 - £ 12.2749 Request the lead time here
40
16.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
13
12.0 mm
£ 25.4853 - £ 26.0098 Request the lead time here
32
24.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
11
2.4 mm
10.4 mm
£ 7.2147 - £ 7.3564 Request the lead time here
96
15.0 mm
£ 11.4103 - £ 11.6512 Request the lead time here
20
17.0 mm
£ 8.2777 - £ 8.4478 Request the lead time here
120
15.0 mm
Request the lead time here
10
9.6 mm
£ 18.7384 - £ 19.1211 Request the lead time here
21
20.0 mm
£ 5.613 - £ 5.7264 Request the lead time here
12
9.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
12
11.2 mm
£ 13.7632 - £ 14.0467 Request the lead time here
45
16.0 mm
10403853 £ 0.8816 - £ 0.90 Request the lead time here
16
2.4 mm
14.4 mm
  • of 3
Gear 12.0 mm 8.0 mm 18.0 mm POM

10185575

Price Range
£ 12.3174 - £ 12.0764

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 5.0 mm 2.4 mm 10.4 mm POM

10403822

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    5.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    4.5 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 40.0 mm 12.0 mm 24.0 mm POM

10185681

Price Range
£ 29.8935 - £ 28.7029

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    15.0 mm
  • Overall Width
    30.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 18.0 mm 8.0 mm 18.0 mm POM

10185599

Price Range
£ 16.754 - £ 16.4138

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 15.0 mm 3.0 mm 6.0 mm POM

10185698

Price Range
£ 2.9907 - £ 2.934

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    6.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 24.0 mm 8.0 mm 18.0 mm POM

10185858

Price Range
£ 13.4372 - £ 13.1679

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 60.0 mm 8.0 mm 16.0 mm POM

10185568

Price Range
£ 19.1211 - £ 18.7384

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 8.0 mm 16.0 mm POM

10185537

Price Range
£ 12.2749 - £ 12.0339

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 12.0 mm POM

10403877

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    12.0 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 32.0 mm 12.0 mm 24.0 mm POM

10185667

Price Range
£ 26.0098 - £ 25.4853

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    15.0 mm
  • Overall Width
    30.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 10.4 mm POM

10403792

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    3.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.5 mm
  • Full Material
    Polyoxymethylene
Gear 96.0 mm 6.0 mm 15.0 mm POM

10185797

Price Range
£ 7.3564 - £ 7.2147

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 8.0 mm 17.0 mm POM

10185841

Price Range
£ 11.6512 - £ 11.4103

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    17.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 120.0 mm 6.0 mm 15.0 mm POM

10185803

Price Range
£ 8.4478 - £ 8.2777

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.5 mm 2.4 mm 9.6 mm POM

10403860


Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    9.6 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 21.0 mm 10.0 mm 20.0 mm POM

10185612

Price Range
£ 19.1211 - £ 18.7384

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 12.0 mm 4.0 mm 9.0 mm POM

10185438

Price Range
£ 5.7264 - £ 5.613

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.5 mm 2.4 mm 11.2 mm POM

10403846

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    11.2 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 45.0 mm 8.0 mm 16.0 mm POM

10185544

Price Range
£ 14.0467 - £ 13.7632

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 14.4 mm POM

10403853

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    3.0 mm
  • Outside Diameter
    14.4 mm
  • Overall Width
    3.5 mm
  • Full Material
    Polyoxymethylene