Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 120.3192 - £ 200.532 Request the lead time here
1.5
60.0
950.0
£ 114.1992 - £ 190.332 Request the lead time here
1.5
60.0
900.0
£ 179.316 - £ 298.86 Request the lead time here
1.5
60.0
1400.0
£ 246.1872 - £ 410.3154 Request the lead time here
1.5
60.0
1950.0
£ 17.697 - £ 29.4882 Request the lead time here
1.5
60.0
100.0
£ 29.4168 - £ 49.0212 Request the lead time here
1.5
60.0
200.0
£ 221.901 - £ 369.8316 Request the lead time here
1.5
60.0
1750.0
£ 314.4762 - £ 524.127 Request the lead time here
1.5
60.0
2500.0
£ 161.0886 - £ 268.4844 Request the lead time here
1.5
60.0
1250.0
£ 60.7716 - £ 101.286 Request the lead time here
1.5
50.0
800.0
£ 75.225 - £ 125.3784 Request the lead time here
1.5
50.0
1000.0
£ 105.774 - £ 176.2866 Request the lead time here
1.5
50.0
1350.0
£ 57.2016 - £ 95.3292 Request the lead time here
1.5
50.0
750.0
£ 28.101 - £ 46.8384 Request the lead time here
1.5
50.0
350.0
£ 330.072 - £ 550.1268 Request the lead time here
1.5
60.0
2650.0
£ 173.2572 - £ 288.762 Request the lead time here
1.5
60.0
1350.0
£ 556.3386 - £ 927.231 Request the lead time here
1.5
60.0
3500.0
£ 263.9046 - £ 439.8342 Request the lead time here
1.5
60.0
2100.0
£ 96.5736 - £ 160.956 Request the lead time here
1.5
60.0
750.0
£ 167.2086 - £ 278.6742 Request the lead time here
1.5
60.0
1300.0
  • of 72
Hardened Shaft 60.0 950.0 1.5 Steel

20284947

Price Range
£ 200.532 - £ 120.3192

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    950.0
  • Depth of hardness min
    1.5
  • Weight kg
    21.090
  • Material
    Steel
Hardened Shaft 60.0 900.0 1.5 Steel

20284930

Price Range
£ 190.332 - £ 114.1992

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    900.0
  • Depth of hardness min
    1.5
  • Weight kg
    19.980
  • Material
    Steel
Hardened Shaft 60.0 1400.0 1.5 Steel

20285036

Price Range
£ 298.86 - £ 179.316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1400.0
  • Depth of hardness min
    1.5
  • Weight kg
    31.080
  • Material
    Steel
Hardened Shaft 60.0 1950.0 1.5 Steel

20285142

Price Range
£ 410.3154 - £ 246.1872

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1950.0
  • Depth of hardness min
    1.5
  • Weight kg
    43.290
  • Material
    Steel
Hardened Shaft 60.0 100.0 1.5 Steel

20284770

Price Range
£ 29.4882 - £ 17.697

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    100.0
  • Depth of hardness min
    1.5
  • Weight kg
    2.220
  • Material
    Steel
Hardened Shaft 60.0 200.0 1.5 Steel

20284794

Price Range
£ 49.0212 - £ 29.4168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    200.0
  • Depth of hardness min
    1.5
  • Weight kg
    4.440
  • Material
    Steel
Hardened Shaft 60.0 1750.0 1.5 Steel

20285104

Price Range
£ 369.8316 - £ 221.901

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1750.0
  • Depth of hardness min
    1.5
  • Weight kg
    38.850
  • Material
    Steel
Hardened Shaft 60.0 2500.0 1.5 Steel

20285258

Price Range
£ 524.127 - £ 314.4762

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2500.0
  • Depth of hardness min
    1.5
  • Weight kg
    55.500
  • Material
    Steel
Hardened Shaft 60.0 1250.0 1.5 Steel

20285005

Price Range
£ 268.4844 - £ 161.0886

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1250.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.750
  • Material
    Steel
Hardened Shaft 50.0 800.0 1.5 Steel

20283735

Price Range
£ 101.286 - £ 60.7716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    800.0
  • Depth of hardness min
    1.5
  • Weight kg
    12.320
  • Material
    Steel
Hardened Shaft 50.0 1000.0 1.5 Steel

20283766

Price Range
£ 125.3784 - £ 75.225

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1000.0
  • Depth of hardness min
    1.5
  • Weight kg
    15.400
  • Material
    Steel
Hardened Shaft 50.0 1350.0 1.5 Steel

20283834

Price Range
£ 176.2866 - £ 105.774

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1350.0
  • Depth of hardness min
    1.5
  • Weight kg
    20.790
  • Material
    Steel
Hardened Shaft 50.0 750.0 1.5 Steel

20283728

Price Range
£ 95.3292 - £ 57.2016

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    750.0
  • Depth of hardness min
    1.5
  • Weight kg
    11.550
  • Material
    Steel
Hardened Shaft 50.0 350.0 1.5 Steel

20283643

Price Range
£ 46.8384 - £ 28.101

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    350.0
  • Depth of hardness min
    1.5
  • Weight kg
    5.390
  • Material
    Steel
Hardened Shaft 60.0 2650.0 1.5 Steel

20285289

Price Range
£ 550.1268 - £ 330.072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2650.0
  • Depth of hardness min
    1.5
  • Weight kg
    58.830
  • Material
    Steel
Hardened Shaft 60.0 1350.0 1.5 Steel

20285029

Price Range
£ 288.762 - £ 173.2572

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1350.0
  • Depth of hardness min
    1.5
  • Weight kg
    29.970
  • Material
    Steel
Hardened Shaft 60.0 3500.0 1.5 Steel

20285456

Price Range
£ 927.231 - £ 556.3386

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3500.0
  • Depth of hardness min
    1.5
  • Weight kg
    77.700
  • Material
    Steel
Hardened Shaft 60.0 2100.0 1.5 Steel

20285173

Price Range
£ 439.8342 - £ 263.9046

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2100.0
  • Depth of hardness min
    1.5
  • Weight kg
    46.620
  • Material
    Steel
Hardened Shaft 60.0 750.0 1.5 Steel

20284909

Price Range
£ 160.956 - £ 96.5736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    750.0
  • Depth of hardness min
    1.5
  • Weight kg
    16.650
  • Material
    Steel
Hardened Shaft 60.0 1300.0 1.5 Steel

20285012

Price Range
£ 278.6742 - £ 167.2086

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1300.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.860
  • Material
    Steel