Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 286.7934 - £ 477.9924 Request the lead time here
1.5
50.0
3850.0
£ 344.046 - £ 573.4134 Request the lead time here
1.5
50.0
4650.0
£ 279.6636 - £ 466.0992 Request the lead time here
1.5
50.0
3750.0
£ 172.329 - £ 287.2218 Request the lead time here
1.5
50.0
2250.0
£ 148.716 - £ 247.86 Request the lead time here
1.5
50.0
1950.0
£ 190.2096 - £ 317.016 Request the lead time here
1.5
50.0
2500.0
£ 261.7626 - £ 436.2642 Request the lead time here
1.5
50.0
3500.0
£ 340.476 - £ 567.4566 Request the lead time here
1.5
50.0
4600.0
£ 272.493 - £ 454.155 Request the lead time here
1.5
50.0
3650.0
£ 297.534 - £ 495.8934 Request the lead time here
1.5
50.0
4000.0
£ 222.411 - £ 370.6884 Request the lead time here
1.5
50.0
2950.0
£ 215.2506 - £ 358.7442 Request the lead time here
1.5
50.0
2850.0
£ 186.6396 - £ 311.0592 Request the lead time here
1.5
50.0
2450.0
£ 127.245 - £ 212.0784 Request the lead time here
1.5
50.0
1650.0
£ 152.286 - £ 253.8168 Request the lead time here
1.5
50.0
2000.0
£ 200.94 - £ 334.8966 Request the lead time here
1.5
50.0
2650.0
£ 211.6806 - £ 352.7976 Request the lead time here
1.5
50.0
2800.0
£ 95.0334 - £ 158.3958 Request the lead time here
1.5
50.0
1200.0
£ 91.4736 - £ 152.4492 Request the lead time here
1.5
50.0
1150.0
£ 102.204 - £ 170.34 Request the lead time here
1.5
50.0
1300.0
  • of 72
Hardened Shaft 50.0 3850.0 1.5 Steel

20284336

Price Range
£ 477.9924 - £ 286.7934

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3850.0
  • Depth of hardness min
    1.5
  • Weight kg
    59.290
  • Material
    Steel
Hardened Shaft 50.0 4650.0 1.5 Steel

20284497

Price Range
£ 573.4134 - £ 344.046

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4650.0
  • Depth of hardness min
    1.5
  • Weight kg
    71.610
  • Material
    Steel
Hardened Shaft 50.0 3750.0 1.5 Steel

20284312

Price Range
£ 466.0992 - £ 279.6636

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3750.0
  • Depth of hardness min
    1.5
  • Weight kg
    57.750
  • Material
    Steel
Hardened Shaft 50.0 2250.0 1.5 Steel

20284015

Price Range
£ 287.2218 - £ 172.329

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2250.0
  • Depth of hardness min
    1.5
  • Weight kg
    34.650
  • Material
    Steel
Hardened Shaft 50.0 1950.0 1.5 Steel

20283957

Price Range
£ 247.86 - £ 148.716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1950.0
  • Depth of hardness min
    1.5
  • Weight kg
    30.030
  • Material
    Steel
Hardened Shaft 50.0 2500.0 1.5 Steel

20284060

Price Range
£ 317.016 - £ 190.2096

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2500.0
  • Depth of hardness min
    1.5
  • Weight kg
    38.500
  • Material
    Steel
Hardened Shaft 50.0 3500.0 1.5 Steel

20284268

Price Range
£ 436.2642 - £ 261.7626

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3500.0
  • Depth of hardness min
    1.5
  • Weight kg
    53.900
  • Material
    Steel
Hardened Shaft 50.0 4600.0 1.5 Steel

20284480

Price Range
£ 567.4566 - £ 340.476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4600.0
  • Depth of hardness min
    1.5
  • Weight kg
    70.840
  • Material
    Steel
Hardened Shaft 50.0 3650.0 1.5 Steel

20284299

Price Range
£ 454.155 - £ 272.493

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3650.0
  • Depth of hardness min
    1.5
  • Weight kg
    56.210
  • Material
    Steel
Hardened Shaft 50.0 4000.0 1.5 Steel

20284367

Price Range
£ 495.8934 - £ 297.534

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4000.0
  • Depth of hardness min
    1.5
  • Weight kg
    61.600
  • Material
    Steel
Hardened Shaft 50.0 2950.0 1.5 Steel

20284152

Price Range
£ 370.6884 - £ 222.411

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2950.0
  • Depth of hardness min
    1.5
  • Weight kg
    45.430
  • Material
    Steel
Hardened Shaft 50.0 2850.0 1.5 Steel

20284138

Price Range
£ 358.7442 - £ 215.2506

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2850.0
  • Depth of hardness min
    1.5
  • Weight kg
    43.890
  • Material
    Steel
Hardened Shaft 50.0 2450.0 1.5 Steel

20284053

Price Range
£ 311.0592 - £ 186.6396

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2450.0
  • Depth of hardness min
    1.5
  • Weight kg
    37.730
  • Material
    Steel
Hardened Shaft 50.0 1650.0 1.5 Steel

20283896

Price Range
£ 212.0784 - £ 127.245

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1650.0
  • Depth of hardness min
    1.5
  • Weight kg
    25.410
  • Material
    Steel
Hardened Shaft 50.0 2000.0 1.5 Steel

20283964

Price Range
£ 253.8168 - £ 152.286

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2000.0
  • Depth of hardness min
    1.5
  • Weight kg
    30.800
  • Material
    Steel
Hardened Shaft 50.0 2650.0 1.5 Steel

20284091

Price Range
£ 334.8966 - £ 200.94

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2650.0
  • Depth of hardness min
    1.5
  • Weight kg
    40.810
  • Material
    Steel
Hardened Shaft 50.0 2800.0 1.5 Steel

20284121

Price Range
£ 352.7976 - £ 211.6806

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2800.0
  • Depth of hardness min
    1.5
  • Weight kg
    43.120
  • Material
    Steel
Hardened Shaft 50.0 1200.0 1.5 Steel

20283803

Price Range
£ 158.3958 - £ 95.0334

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1200.0
  • Depth of hardness min
    1.5
  • Weight kg
    18.480
  • Material
    Steel
Hardened Shaft 50.0 1150.0 1.5 Steel

20283797

Price Range
£ 152.4492 - £ 91.4736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1150.0
  • Depth of hardness min
    1.5
  • Weight kg
    17.710
  • Material
    Steel
Hardened Shaft 50.0 1300.0 1.5 Steel

20283827

Price Range
£ 170.34 - £ 102.204

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1300.0
  • Depth of hardness min
    1.5
  • Weight kg
    20.020
  • Material
    Steel