Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 247.452 - £ 412.4268 Request the lead time here
1.5
50.0
3300.0
£ 361.9266 - £ 603.2076 Request the lead time here
1.5
50.0
4900.0
£ 251.022 - £ 418.3734 Request the lead time here
1.5
50.0
3350.0
£ 603.0546 - £ 1,005.0978 Request the lead time here
1.5
60.0
3800.0
£ 797.7624 - £ 1,329.6108 Request the lead time here
1.5
60.0
5050.0
£ 782.1564 - £ 1,303.6008 Request the lead time here
1.5
60.0
4950.0
£ 704.3304 - £ 1,173.8874 Request the lead time here
1.5
60.0
4450.0
£ 634.2564 - £ 1,057.0872 Request the lead time here
1.5
60.0
4000.0
£ 366.1596 - £ 610.266 Request the lead time here
1.5
60.0
2950.0
£ 203.6736 - £ 339.456 Request the lead time here
1.5
60.0
1600.0
£ 525.2184 - £ 875.364 Request the lead time here
1.5
60.0
3300.0
£ 758.8086 - £ 1,264.6776 Request the lead time here
1.5
60.0
4800.0
£ 587.5404 - £ 979.2306 Request the lead time here
1.5
60.0
3700.0
£ 673.1286 - £ 1,121.8878 Request the lead time here
1.5
60.0
4250.0
£ 234.0084 - £ 390.0174 Request the lead time here
1.5
60.0
1850.0
£ 360.111 - £ 600.1782 Request the lead time here
1.5
60.0
2900.0
£ 618.6504 - £ 1,031.0874 Request the lead time here
1.5
60.0
3900.0
£ 626.4126 - £ 1,044.021 Request the lead time here
1.5
60.0
3950.0
£ 509.6226 - £ 849.3642 Request the lead time here
1.5
60.0
3200.0
£ 680.9724 - £ 1,134.954 Request the lead time here
1.5
60.0
4300.0
  • of 72
Hardened Shaft 50.0 3300.0 1.5 Steel

20284220

Price Range
£ 412.4268 - £ 247.452

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3300.0
  • Depth of hardness min
    1.5
  • Weight kg
    50.820
  • Material
    Steel
Hardened Shaft 50.0 4900.0 1.5 Steel

20284541

Price Range
£ 603.2076 - £ 361.9266

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4900.0
  • Depth of hardness min
    1.5
  • Weight kg
    75.460
  • Material
    Steel
Hardened Shaft 50.0 3350.0 1.5 Steel

20284237

Price Range
£ 418.3734 - £ 251.022

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3350.0
  • Depth of hardness min
    1.5
  • Weight kg
    51.590
  • Material
    Steel
Hardened Shaft 60.0 3800.0 1.5 Steel

20285517

Price Range
£ 1,005.0978 - £ 603.0546

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3800.0
  • Depth of hardness min
    1.5
  • Weight kg
    84.360
  • Material
    Steel
Hardened Shaft 60.0 5050.0 1.5 Steel

20285760

Price Range
£ 1,329.6108 - £ 797.7624

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5050.0
  • Depth of hardness min
    1.5
  • Weight kg
    112.110
  • Material
    Steel
Hardened Shaft 60.0 4950.0 1.5 Steel

20285746

Price Range
£ 1,303.6008 - £ 782.1564

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4950.0
  • Depth of hardness min
    1.5
  • Weight kg
    109.890
  • Material
    Steel
Hardened Shaft 60.0 4450.0 1.5 Steel

20285647

Price Range
£ 1,173.8874 - £ 704.3304

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4450.0
  • Depth of hardness min
    1.5
  • Weight kg
    98.790
  • Material
    Steel
Hardened Shaft 60.0 4000.0 1.5 Steel

20285555

Price Range
£ 1,057.0872 - £ 634.2564

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4000.0
  • Depth of hardness min
    1.5
  • Weight kg
    88.800
  • Material
    Steel
Hardened Shaft 60.0 2950.0 1.5 Steel

20285340

Price Range
£ 610.266 - £ 366.1596

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2950.0
  • Depth of hardness min
    1.5
  • Weight kg
    65.490
  • Material
    Steel
Hardened Shaft 60.0 1600.0 1.5 Steel

20285074

Price Range
£ 339.456 - £ 203.6736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1600.0
  • Depth of hardness min
    1.5
  • Weight kg
    35.520
  • Material
    Steel
Hardened Shaft 60.0 3300.0 1.5 Steel

20285418

Price Range
£ 875.364 - £ 525.2184

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3300.0
  • Depth of hardness min
    1.5
  • Weight kg
    73.260
  • Material
    Steel
Hardened Shaft 60.0 4800.0 1.5 Steel

20285715

Price Range
£ 1,264.6776 - £ 758.8086

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4800.0
  • Depth of hardness min
    1.5
  • Weight kg
    106.560
  • Material
    Steel
Hardened Shaft 60.0 3700.0 1.5 Steel

20285494

Price Range
£ 979.2306 - £ 587.5404

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3700.0
  • Depth of hardness min
    1.5
  • Weight kg
    82.140
  • Material
    Steel
Hardened Shaft 60.0 4250.0 1.5 Steel

20285609

Price Range
£ 1,121.8878 - £ 673.1286

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4250.0
  • Depth of hardness min
    1.5
  • Weight kg
    94.350
  • Material
    Steel
Hardened Shaft 60.0 1850.0 1.5 Steel

20285128

Price Range
£ 390.0174 - £ 234.0084

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1850.0
  • Depth of hardness min
    1.5
  • Weight kg
    41.070
  • Material
    Steel
Hardened Shaft 60.0 2900.0 1.5 Steel

20285333

Price Range
£ 600.1782 - £ 360.111

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2900.0
  • Depth of hardness min
    1.5
  • Weight kg
    64.380
  • Material
    Steel
Hardened Shaft 60.0 3900.0 1.5 Steel

20285531

Price Range
£ 1,031.0874 - £ 618.6504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3900.0
  • Depth of hardness min
    1.5
  • Weight kg
    86.580
  • Material
    Steel
Hardened Shaft 60.0 3950.0 1.5 Steel

20285548

Price Range
£ 1,044.021 - £ 626.4126

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3950.0
  • Depth of hardness min
    1.5
  • Weight kg
    87.690
  • Material
    Steel
Hardened Shaft 60.0 3200.0 1.5 Steel

20285395

Price Range
£ 849.3642 - £ 509.6226

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3200.0
  • Depth of hardness min
    1.5
  • Weight kg
    71.040
  • Material
    Steel
Hardened Shaft 60.0 4300.0 1.5 Steel

20285616

Price Range
£ 1,134.954 - £ 680.9724

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4300.0
  • Depth of hardness min
    1.5
  • Weight kg
    95.460
  • Material
    Steel