Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Material: Stainless Steel, Steel Series Code: SRR3566, SRR3551
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread hand | d4 | l1 | d2 | d1 | d3 | l2 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 15.3918 - £ 21.9912 | Request the lead time here |
Right Hand
|
18.0
|
27.0
|
M5
|
5.0
|
11.11
|
10.0
|
||
£ 18.6864 - £ 26.6934 | Request the lead time here |
Left Hand
|
28.0
|
43.0
|
M10x1.25
|
10.0
|
19.05
|
20.0
|
||
£ 15.3918 - £ 21.9912 | Request the lead time here |
Left Hand
|
20.0
|
30.0
|
M6
|
6.0
|
12.70
|
12.0
|
||
£ 38.9742 - £ 55.6818 | Request the lead time here |
Right Hand
|
42.0
|
64.0
|
M16x1.5
|
16.0
|
28.57
|
28.0
|
||
£ 22.0422 - £ 31.4874 | Request the lead time here |
Left Hand
|
32.0
|
50.0
|
M12x1.25
|
12.0
|
22.22
|
22.0
|
||
£ 76.3368 - £ 109.0584 | Request the lead time here |
Left Hand
|
60.0
|
94.0
|
M24x2.0
|
25.0
|
42.85
|
42.0
|
||
£ 17.0748 - £ 24.3984 | Request the lead time here |
Left Hand
|
24.0
|
36.0
|
M8
|
8.0
|
15.87
|
16.0
|
||
£ 13.2702 - £ 18.9516 | Request the lead time here |
Left Hand
|
18.0
|
27.0
|
M4
|
5.0
|
11.11
|
10.0
|
||
£ 140.9334 - £ 201.3276 | Request the lead time here |
Left Hand
|
60.0
|
124.0
|
M24x2.0
|
25.0
|
42.85
|
42.0
|
||
£ 38.2092 - £ 54.5802 | Request the lead time here |
Right Hand
|
32.0
|
66.0
|
M12x1.25
|
12.0
|
22.22
|
22.0
|
||
£ 81.3144 - £ 116.1576 | Request the lead time here |
Left Hand
|
46.0
|
94.0
|
M18x1.5
|
18.0
|
31.75
|
32.0
|
||
£ 38.2092 - £ 54.5802 | Request the lead time here |
Right Hand
|
32.0
|
66.0
|
M12
|
12.0
|
22.22
|
22.0
|
||
£ 29.886 - £ 42.687 | Request the lead time here |
Left Hand
|
28.0
|
57.0
|
M10
|
10.0
|
19.05
|
20.0
|
||
£ 24.9084 - £ 35.5878 | Request the lead time here |
Left Hand
|
18.0
|
36.0
|
M5
|
5.0
|
11.11
|
10.0
|
||
£ 38.2092 - £ 54.5802 | Request the lead time here |
Left Hand
|
32.0
|
66.0
|
M12
|
12.0
|
22.22
|
22.0
|
||
£ 62.2098 - £ 88.8726 | Request the lead time here |
Left Hand
|
42.0
|
85.0
|
M16x1.5
|
16.0
|
28.57
|
28.0
|
||
£ 190.6788 - £ 272.391 | Request the lead time here |
Left Hand
|
70.0
|
145.0
|
M30x2.0
|
30.0
|
50.8
|
51.0
|
||
£ 27.3564 - £ 39.0864 | Request the lead time here |
Left Hand
|
24.0
|
48.0
|
M8
|
8.0
|
15.87
|
16.0
|
||
£ 62.2098 - £ 88.8726 | Request the lead time here |
Left Hand
|
42.0
|
85.0
|
M16
|
16.0
|
28.57
|
28.0
|
||
£ 82.9158 - £ 118.4526 | Request the lead time here |
Left Hand
|
50.0
|
102.0
|
M20x1.5
|
20.0
|
34.92
|
33.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue