Menu Search

Hexagonal Unthreaded Spacers

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Essentra Part Number Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
£ 0.0344 - £ 0.0425 Request the lead time here
6.4 mm
#8
6.4 mm
£ 0.047 - £ 0.058 Request the lead time here
6.4 mm
#6
19.1 mm
£ 0.0551 - £ 0.068 Request the lead time here
6.0 mm
M4
20.0 mm
£ 0.0454 - £ 0.0561 2000 In stock
6.4 mm
#4
15.9 mm
£ 0.0498 - £ 0.0615 1000 In stock
6.4 mm
#8
17.1 mm
£ 0.0475 - £ 0.0586 Request the lead time here
6.0 mm
M4
15.0 mm
£ 0.0458 - £ 0.0566 Request the lead time here
4.8 mm
#4
12.7 mm
£ 0.0329 - £ 0.0406 1000 In stock
6.0 mm
M3
20.0 mm
£ 0.0438 - £ 0.0541 Request the lead time here
6.4 mm
#4
12.7 mm
£ 0.0425 - £ 0.0525 Request the lead time here
4.8 mm
#4
11.1 mm
£ 0.036 - £ 0.0445 Request the lead time here
4.8 mm
#6
6.4 mm
£ 0.0564 - £ 0.0696 Request the lead time here
6.4 mm
#4
25.4 mm
£ 0.0556 - £ 0.0687 Request the lead time here
8.0 mm
#6
12.7 mm
£ 0.0513 - £ 0.0634 Request the lead time here
6.0 mm
M4
18.0 mm
£ 0.021 - £ 0.0259 Request the lead time here
4.8 mm
#2
11.1 mm
£ 0.0238 - £ 0.0294 Request the lead time here
9.5 mm
#10
12.7 mm
£ 0.0425 - £ 0.0525 Request the lead time here
6.4 mm
#6
11.1 mm
£ 0.0524 - £ 0.0646 Request the lead time here
4.8 mm
#4
22.2 mm
£ 0.043 - £ 0.0531 Request the lead time here
6.4 mm
#8
19.1 mm
£ 0.0467 - £ 0.0576 Request the lead time here
4.8 mm
#4
14.3 mm
  • of 5
Spacer Hexagonal 6.4 mm #8 6.4 mm

10372241

Price Range
£ 0.0425 - £ 0.0344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #6 19.1 mm

10372227

Price Range
£ 0.058 - £ 0.047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Female To Female Standoff 6.0 mm M4 20.0 mm

10372784

Price Range
£ 0.068 - £ 0.0551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #4 15.9 mm

10372326

Price Range
£ 0.0561 - £ 0.0454

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 17.1 mm

10372432

Price Range
£ 0.0615 - £ 0.0498

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Female To Female Standoff 6.0 mm M4 15.0 mm

10372760

Price Range
£ 0.0586 - £ 0.0475

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 4.8 mm #4 12.7 mm

10372470

Price Range
£ 0.0566 - £ 0.0458

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M3 20.0 mm

10372715

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #4 12.7 mm

10372166

Price Range
£ 0.0541 - £ 0.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 11.1 mm

10372487

Price Range
£ 0.0525 - £ 0.0425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 4.8 mm #6 6.4 mm

10372494

Price Range
£ 0.0445 - £ 0.036

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 6.4 mm #4 25.4 mm

10372180

Price Range
£ 0.0696 - £ 0.0564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 8.0 mm #6 12.7 mm

10372630

Price Range
£ 0.0687 - £ 0.0556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    8.0 mm
Female To Female Standoff 6.0 mm M4 18.0 mm

10372777

Price Range
£ 0.0634 - £ 0.0513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 4.8 mm #2 11.1 mm

10372548

Price Range
£ 0.0259 - £ 0.021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #2
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 9.5 mm #10 12.7 mm

10372692

Price Range
£ 0.0294 - £ 0.0238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #10
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 6.4 mm #6 11.1 mm

10372425

Price Range
£ 0.0525 - £ 0.0425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 22.2 mm

10372579

Price Range
£ 0.0646 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 6.4 mm #8 19.1 mm

10372272

Price Range
£ 0.0531 - £ 0.043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 14.3 mm

10372531

Price Range
£ 0.0576 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm