Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.4436 - £ 0.4521 | 74 In stock |
0.437 in
11.1 mm
|
Natural
|
0.689 in
17.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
41334 | £ 1.2884 - £ 1.2884 | 256 In stock |
0.937 in
23.8 mm
|
Natural
|
1.098 in
27.9 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
|
£ 0.1956 - £ 0.2041 | 505 In stock |
0.126 in
3.2 mm
|
Natural
|
0.252 in
6.4 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.1445 - £ 0.1502 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.752 in
19.1 mm
|
Without Tab
|
3
|
||
£ 3.8128 - £ 3.8128 | Request the lead time here |
2.126 in
54.0 mm
|
Natural
|
2.5 in
63.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.107 - £ 0.1115 | 439 In stock |
0.063 in
1.6 mm
|
Natural
|
0.126 in
3.2 mm
|
Silicone
|
0.626 in
15.9 mm
|
Without Tab
|
3
|
||
461521 | £ 5.7547 - £ 5.7547 | Request the lead time here |
2.437 in
61.9 mm
|
Natural
|
2.953 in
75.0 mm
|
Silicone
|
1.374 in
34.9 mm
|
Without Tab
|
3
|
|
£ 2.934 - £ 2.934 | 100 In stock |
1.031 in
26.2 mm
|
Black
|
1.252 in
31.8 mm
|
EPDM
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.0725 - £ 0.0725 | Request the lead time here |
0.024 in
0.6 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
2.083 in
52.9 mm
|
Without Tab
|
5
|
||
£ 0.1335 - £ 0.1392 | Request the lead time here |
0.063 in
1.6 mm
|
Blue
|
0.189 in
4.8 mm
|
Silicone
|
0.626 in
15.9 mm
|
Without Tab
|
2
|
||
36-38110 | £ 0.1431 - £ 0.3029 | Request the lead time here |
0.205 in
5.2 mm
|
Black
|
0.413 in
10.5 mm
|
TPR
|
1.22 in
31.0 mm
|
Without Tab
|
4
|
|
£ 2.3529 - £ 2.4096 | Request the lead time here |
0.937 in
23.8 mm
|
Black
|
1.098 in
27.9 mm
|
EPDM
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 5.7972 - £ 5.7972 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
1.811 in
46.0 mm
|
EPDM
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
461571 | £ 31.1834 - £ 31.1834 | 9 In stock |
3 in
76.2 mm
|
Black
|
3.5 in
88.9 mm
|
EPDM
|
1.5 in
38.1 mm
|
Without Tab
|
3
|
|
£ 10.0637 - £ 10.0637 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
2.469 in
62.7 mm
|
EPDM
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 3.0616 - £ 3.0616 | Request the lead time here |
1.031 in
26.2 mm
|
Green
|
1.26 in
32.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.197 - £ 0.197 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
0.374 in
9.5 mm
|
TPR
|
1.252 in
31.8 mm
|
Without Tab
|
3
|
||
£ 6.7469 - £ 6.7469 | Request the lead time here |
1.626 in
41.3 mm
|
Black
|
1.969 in
50.0 mm
|
EPDM
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 1.7859 - £ 1.7859 | Request the lead time here |
1.189 in
30.2 mm
|
Natural
|
1.437 in
36.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.2707 - £ 0.2707 | Request the lead time here |
0.343 in
8.7 mm
|
Natural
|
0.437 in
11.1 mm
|
Silicone
|
0.689 in
17.5 mm
|
Without Tab
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue