Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
163 results
Product SKUs information
Item Code Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 0.9128 - £ 0.9312 47 In stock
12.7 mm
Black
16.7 mm
EPDM
25.4 mm
Without Tab
3
£ 2.934 - £ 2.934 100 In stock
26.2 mm
Black
31.8 mm
EPDM
25.4 mm
Without Tab
3
£ 6.7469 - £ 6.7469 Request the lead time here
41.3 mm
Black
50.0 mm
EPDM
25.4 mm
Without Tab
3
£ 3.7703 - £ 3.7703 Request the lead time here
30.2 mm
Black
36.5 mm
EPDM
25.4 mm
Without Tab
3
£ 5.0885 - £ 5.0885 Request the lead time here
31.7 mm
Natural
39.0 mm
Silicone
25.4 mm
Without Tab
3
£ 8.5471 - £ 8.5471 Request the lead time here
47.6 mm
Black
56.0 mm
EPDM
25.4 mm
Without Tab
3
£ 0.4209 - £ 0.4394 Request the lead time here
12.7 mm
Purple
16.7 mm
Silicone
25.4 mm
Without Tab
2
£ 0.2367 - £ 0.2423 1044 In stock
6.4 mm
Red
11.1 mm
Silicone
25.1 mm
Without Tab
3
£ 0.2494 - £ 0.2494 598 In stock
3.2 mm
Black
12.7 mm
TPR
50.8 mm
Without Tab
3
£ 0.2395 - £ 0.2494 500 In stock
4.8 mm
Natural
8.7 mm
Silicone
25.4 mm
Without Tab
2
£ 7.5407 - £ 7.5407 25 In stock
47.6 mm
Natural
56.0 mm
Silicone
25.4 mm
Without Tab
6
499044 £ 0.2225 - £ 0.231 500 In stock
1.2 mm
Green
5.5 mm
Silicone
38.1 mm
Without Tab
2
£ 9.9787 - £ 9.9787 50 In stock
57.9 mm
Natural
68.3 mm
Silicone
25.4 mm
Without Tab
6
1219735 £ 2.2906 - £ 2.2906 Request the lead time here
8.0 mm
Natural
14.3 mm
Silicone
25.4 mm
Without Tab
3
1220212 £ 4.2097 - £ 4.2097 Request the lead time here
33.0 mm
Blue
41.0 mm
Silicone
25.4 mm
Without Tab
3
£ 3.1041 - £ 3.175 Request the lead time here
31.0 mm
Black
39.0 mm
EPDM
25.0 mm
Without Tab
3
£ 0.944 - £ 0.944 39 In stock
19.1 mm
Natural
23.5 mm
Silicone
25.4 mm
Without Tab
3
£ 4.5924 - £ 4.6916 Request the lead time here
37.3 mm
Red
44.5 mm
Silicone
25.4 mm
Without Tab
3
£ 0.2693 - £ 0.574 913 In stock
7.0 mm
Black
14.2 mm
TPR
32.5 mm
Without Tab
4
£ 0.2097 - £ 0.2097 Request the lead time here
6.2 mm
Natural
9.2 mm
Silicone
12.8 mm
Without Tab
2
  • of 9
Tapered Masking Plug 12.7 mm 16.7 mm 25.4 mm EPDM Black

461545

Price Range
£ 0.9312 - £ 0.9128

Stock Levels
47 In stock
Attributes
  • d1
    12.7 mm
  • d2
    16.7 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 26.2 mm 31.8 mm 25.4 mm EPDM Black

461556

Price Range
£ 2.934 - £ 2.934

Stock Levels
100 In stock
Attributes
  • d1
    26.2 mm
  • d2
    31.8 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 41.3 mm 50.0 mm 25.4 mm EPDM Black

461564

Price Range
£ 6.7469 - £ 6.7469

Stock Levels
Request the lead time here
Attributes
  • d1
    41.3 mm
  • d2
    50.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    BSP
Tapered Masking Plug 30.2 mm 36.5 mm 25.4 mm EPDM Black

461558

Price Range
£ 3.7703 - £ 3.7703

Stock Levels
Request the lead time here
Attributes
  • d1
    30.2 mm
  • d2
    36.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 31.7 mm 39.0 mm 25.4 mm Silicone Natural

1219742

Price Range
£ 5.0885 - £ 5.0885

Stock Levels
Request the lead time here
Attributes
  • d1
    31.7 mm
  • d2
    39.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 47.6 mm 56.0 mm 25.4 mm EPDM Black

461566

Price Range
£ 8.5471 - £ 8.5471

Stock Levels
Request the lead time here
Attributes
  • d1
    47.6 mm
  • d2
    56.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 12.7 mm 16.7 mm 25.4 mm Silicone Purple

499728

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • d1
    12.7 mm
  • d2
    16.7 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 6.4 mm 11.1 mm 25.1 mm Silicone Red

1219734

Price Range
£ 0.2423 - £ 0.2367

Stock Levels
1044 In stock
Attributes
  • d1
    6.4 mm
  • d2
    11.1 mm
  • H
    25.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 3.2 mm 12.7 mm 50.8 mm TPR Black

36-EG200

Price Range
£ 0.2494 - £ 0.2494

Stock Levels
598 In stock
Attributes
  • d1
    3.2 mm
  • d2
    12.7 mm
  • H
    50.8 mm
  • Finger Tab
    Without Tab
  • Material
    TPR
Tapered Masking Plug 4.8 mm 8.7 mm 25.4 mm Silicone Natural

499048

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
500 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 47.6 mm 56.0 mm 25.4 mm Silicone Natural

499718

Price Range
£ 7.5407 - £ 7.5407

Stock Levels
25 In stock
Attributes
  • d1
    47.6 mm
  • d2
    56.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 1.2 mm 5.5 mm 38.1 mm Silicone Green

499044

Price Range
£ 0.231 - £ 0.2225

Stock Levels
500 In stock
Attributes
  • d1
    1.2 mm
  • d2
    5.5 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 57.9 mm 68.3 mm 25.4 mm Silicone Natural

499712

Price Range
£ 9.9787 - £ 9.9787

Stock Levels
50 In stock
Attributes
  • d1
    57.9 mm
  • d2
    68.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    BSP
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm Silicone Natural

1219735

Price Range
£ 2.2906 - £ 2.2906

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0 mm
  • d2
    14.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 33.0 mm 41.0 mm 25.4 mm Silicone Blue

1220212

Price Range
£ 4.2097 - £ 4.2097

Stock Levels
Request the lead time here
Attributes
  • d1
    33.0 mm
  • d2
    41.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 31.0 mm 39.0 mm 25.0 mm EPDM Black

461574

Price Range
£ 3.175 - £ 3.1041

Stock Levels
Request the lead time here
Attributes
  • d1
    31.0 mm
  • d2
    39.0 mm
  • H
    25.0 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 19.1 mm 23.5 mm 25.4 mm Silicone Natural

1219736

Price Range
£ 0.944 - £ 0.944

Stock Levels
39 In stock
Attributes
  • d1
    19.1 mm
  • d2
    23.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 37.3 mm 44.5 mm 25.4 mm Silicone Red

1220213

Price Range
£ 4.6916 - £ 4.5924

Stock Levels
Request the lead time here
Attributes
  • d1
    37.3 mm
  • d2
    44.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 7.0 mm 14.2 mm 32.5 mm TPR Black

36-38120

Price Range
£ 0.574 - £ 0.2693

Stock Levels
913 In stock
Attributes
  • d1
    7.0 mm
  • d2
    14.2 mm
  • H
    32.5 mm
  • Finger Tab
    Without Tab
  • Material
    TPR
Tapered Masking Plug 6.2 mm 9.2 mm 12.8 mm Silicone Natural

499049

Price Range
£ 0.2097 - £ 0.2097

Stock Levels
Request the lead time here
Attributes
  • d1
    6.2 mm
  • d2
    9.2 mm
  • H
    12.8 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF