Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
Series Code :SR2001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hook Material | Colour | Overall Length | Overall Width | With Buckle? | With Screw Hole? | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10253717 | £ 0.443 - £ 0.5792 | Request the lead time here |
Nylon
|
Black
|
12.205 in
310.0 mm
|
0.63 in
16.0 mm
|
No
|
No
|
|
| £ 1.0463 - £ 1.1625 | 12 In stock |
LDPE
|
Black
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
|
||
| £ 2.6684 - £ 2.9648 | Request the lead time here |
LDPE
|
Blue
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 2.5599 - £ 2.8443 | Request the lead time here |
LDPE
|
Yellow
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 1.1107 - £ 1.2341 | Request the lead time here |
LDPE
|
Black
|
9.016 in
229.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
| £ 0.5624 - £ 0.6249 | 10 In stock |
LDPE
|
Blue
|
6 in
152.4 mm
|
0.752 in
19.1 mm
|
No
|
No
|
||
| £ 0.3504 - £ 0.4836 | Request the lead time here |
Nylon
|
Black
|
8.268 in
210.0 mm
|
0.63 in
16.0 mm
|
No
|
No
|
||
| £ 1.0463 - £ 1.1626 | Request the lead time here |
LDPE
|
White
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 2.6555 - £ 2.9505 | 13 In stock |
LDPE
|
Black
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 2.0561 - £ 2.2846 | 615 In stock |
LDPE
|
Blue
|
24 in
609.6 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 2.5599 - £ 2.8443 | Request the lead time here |
LDPE
|
Green
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 2.4002 - £ 2.6669 | Request the lead time here |
LDPE
|
Orange
|
24 in
609.6 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 1.7886 - £ 1.9874 | Request the lead time here |
LDPE
|
Yellow
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 0.4679 - £ 0.5199 | Request the lead time here |
LDPE
|
Orange
|
6 in
152.4 mm
|
0.752 in
19.1 mm
|
No
|
No
|
||
| £ 0.7052 - £ 0.7835 | 11 In stock |
LDPE
|
Red
|
6 in
152.4 mm
|
0.752 in
19.1 mm
|
No
|
No
|
||
| £ 0.6171 - £ 0.6856 | Request the lead time here |
LDPE
|
White
|
11 in
279.4 mm
|
0.5 in
12.7 mm
|
No
|
No
|
||
| £ 0.9651 - £ 1.0723 | 18 In stock |
LDPE
|
Yellow
|
12 in
304.8 mm
|
1 in
25.4 mm
|
No
|
Yes
|
||
| £ 0.5719 - £ 0.6354 | 2 In stock |
LDPE
|
Black
|
9 in
228.6 mm
|
1 in
25.4 mm
|
No
|
Yes
|
||
| £ 0.531 - £ 0.59 | Request the lead time here |
LDPE
|
Black
|
6 in
152.4 mm
|
1 in
25.4 mm
|
No
|
|
||
| 10166796 | 2000 In stock |
PE;PP
|
Black
|
12.795 in
325.0 mm
|
0.984 in
25.0 mm
|
No
|
Yes