These LED Holders holds a T-1 3/4 LED to a panel. They are easily snapped into standard panel holes by hand. Once the holder is snapped into the hole, the LED will lock into place when inserted from the rear of the panel. They provide a secure and attractive display.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible LED Type | Head Diameter | Hole Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1908 - £ 0.1991 | Request the lead time here |
|
0.197 in
5.0 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.5613 - £ 0.5613 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.299 in
7.6 mm
|
0.118 in
3.0 mm
|
||
| £ 0.3841 - £ 0.3926 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.299 in
7.6 mm
|
0.177 in
4.5 mm
|
||
| £ 0.1601 - £ 0.1672 | Request the lead time here |
|
0.197 in
5.0 mm
|
0.264 in
6.7 mm
|
|
||
| £ 0.1601 - £ 0.1672 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.177 in
4.5 mm
|
|
||
| £ 0.1559 - £ 0.1615 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.197 in
5.0 mm
|
|
||
| £ 0.1785 - £ 0.1856 | Request the lead time here |
|
0.197 in
5.0 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.1105 - £ 0.1152 | Request the lead time here |
|
0.375 in
9.53 mm
|
0.287 in
7.3 mm
|
|
||
| £ 0.1729 - £ 0.18 | Request the lead time here |
|
0.197 in
5.0 mm
|
0.244 in
6.2 mm
|
|
||
| £ 0.2352 - £ 0.2452 | Request the lead time here |
|
0.197 in
5.0 mm
|
0.252 in
6.4 mm
|
|
||
| £ 0.1092 - £ 0.1476 | Request the lead time here |
|
0.357 in
9.07 mm
|
0.247 in
6.3 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue